Price & Availability | Article | d1 tol. H7/H8 | d2 tol. H7/H8 | d3 | d4 | l1 | l2 | Static torque Nm | rpm max. | Moment of inertia kg·m² | Torque screw to Nm | Weight g | Weight g | ||||||||||||||||||
R3206.16-05-05 | 5 | 5 | 16 | M2,5 | 16 | 4 | 0.6 | 9500 | 3,2x10-7 | 1.0 | 9 | 9 | |||||||||||||||||||
£ 10.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 5 d2
tol. H7/H8 5 d3 16 d4 M2,5 l1 16 l2 4 Static torque
Nm 0.6 rpm
max. 9500 Moment of inertia
kg·m² 3,2x10-7 Torque screw to
Nm 1.0 Weight
g 9 Weight
g 9 | |||||||||||||||||||||||||||||||
R3206.16-05-06 | 5 | 6 | 16 | M2,5 | 16 | 4 | 0.6 | 9500 | 3,2x10-7 | 1.0 | 9 | 9 | |||||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 5 d2
tol. H7/H8 6 d3 16 d4 M2,5 l1 16 l2 4 Static torque
Nm 0.6 rpm
max. 9500 Moment of inertia
kg·m² 3,2x10-7 Torque screw to
Nm 1.0 Weight
g 9 Weight
g 9 | |||||||||||||||||||||||||||||||
R3206.16-06-06 | 6 | 6 | 16 | M2,5 | 16 | 4 | 0.6 | 9500 | 3,2x10-7 | 1.0 | 9 | 9 | |||||||||||||||||||
£ 10.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 6 d2
tol. H7/H8 6 d3 16 d4 M2,5 l1 16 l2 4 Static torque
Nm 0.6 rpm
max. 9500 Moment of inertia
kg·m² 3,2x10-7 Torque screw to
Nm 1.0 Weight
g 9 Weight
g 9 | |||||||||||||||||||||||||||||||
R3206.20-06-06 | 6 | 6 | 20 | M2,5 | 20 | 5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | 15 | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 6 d2
tol. H7/H8 6 d3 20 d4 M2,5 l1 20 l2 5 Static torque
Nm 1 rpm
max. 7600 Moment of inertia
kg·m² 8,7x10-7 Torque screw to
Nm 1.0 Weight
g 15 Weight
g 15 | |||||||||||||||||||||||||||||||
R3206.20-06-08 | 6 | 8 | 20 | M2,5 | 20 | 5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | 15 | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 6 d2
tol. H7/H8 8 d3 20 d4 M2,5 l1 20 l2 5 Static torque
Nm 1 rpm
max. 7600 Moment of inertia
kg·m² 8,7x10-7 Torque screw to
Nm 1.0 Weight
g 15 Weight
g 15 | |||||||||||||||||||||||||||||||
R3206.20-08-08 | 8 | 8 | 20 | M2,5 | 20 | 5 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | 15 | |||||||||||||||||||
£ 11.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 8 d2
tol. H7/H8 8 d3 20 d4 M2,5 l1 20 l2 5 Static torque
Nm 1 rpm
max. 7600 Moment of inertia
kg·m² 8,7x10-7 Torque screw to
Nm 1.0 Weight
g 15 Weight
g 15 | |||||||||||||||||||||||||||||||
R3206.25-08-08 | 8 | 8 | 25 | M 3 | 25 | 6 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | 29 | |||||||||||||||||||
£ 16.18 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 8 d2
tol. H7/H8 8 d3 25 d4 M 3 l1 25 l2 6 Static torque
Nm 2 rpm
max. 6100 Moment of inertia
kg·m² 2,7x10-6 Torque screw to
Nm 1.5 Weight
g 29 Weight
g 29 | |||||||||||||||||||||||||||||||
R3206.25-08-10 | 8 | 10 | 25 | M 3 | 25 | 6 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | 29 | |||||||||||||||||||
£ 14.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 8 d2
tol. H7/H8 10 d3 25 d4 M 3 l1 25 l2 6 Static torque
Nm 2 rpm
max. 6100 Moment of inertia
kg·m² 2,7x10-6 Torque screw to
Nm 1.5 Weight
g 29 Weight
g 29 | |||||||||||||||||||||||||||||||
R3206.25-10-10 | 10 | 10 | 25 | M 3 | 25 | 6 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | 29 | |||||||||||||||||||
£ 14.01 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 10 d2
tol. H7/H8 10 d3 25 d4 M 3 l1 25 l2 6 Static torque
Nm 2 rpm
max. 6100 Moment of inertia
kg·m² 2,7x10-6 Torque screw to
Nm 1.5 Weight
g 29 Weight
g 29 | |||||||||||||||||||||||||||||||
R3206.32-10-10 | 10 | 10 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 10 d3 32 d4 M 4 l1 32 l2 8 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 9,3x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | |||||||||||||||||||||||||||||||
R3206.32-10-12 | 10 | 12 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 12 d3 32 d4 M 4 l1 32 l2 8 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 9,3x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | |||||||||||||||||||||||||||||||
R3206.32-10-14 | 10 | 14 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 14 d3 32 d4 M 4 l1 32 l2 8 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 9,3x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | |||||||||||||||||||||||||||||||
R3206.32-12-12 | 12 | 12 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
£ 40.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 12 d2
tol. H7/H8 12 d3 32 d4 M 4 l1 32 l2 8 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 9,3x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | |||||||||||||||||||||||||||||||
R3206.32-12-14 | 12 | 14 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
£ 18.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 12 d2
tol. H7/H8 14 d3 32 d4 M 4 l1 32 l2 8 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 9,3x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | |||||||||||||||||||||||||||||||
R3206.32-14-14 | 14 | 14 | 32 | M 4 | 32 | 8 | 4 | 4800 | 9,3x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
£ 18.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 14 d2
tol. H7/H8 14 d3 32 d4 M 4 l1 32 l2 8 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 9,3x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 |
Aluminium alloy, Stainless steel screw (A2).
To fit h7 or h8 tolerance shafts.
Very light with low moment of inertia. Maintenance free, excellent anti-oil and corrosion resistance.
Reciprocating torque is quarter static torque.
Rotational torque is half static torque.
Different bore sizes available on request.
For keyways, please add "-KW" suffix when ordering.