Price & Availability | CAD | Order No. | d1 | d2 for screws | h1 | h2 | h3 | l1 | l2 | l3 | w1 | w2 | w3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1963.TLC63-0560 | 15 | M8 | 63 | 31.5 | 2x45° | 560 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 291.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-0640 | 15 | M8 | 63 | 31.5 | 2x45° | 640 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 332.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-0720 | 15 | M8 | 63 | 31.5 | 2x45° | 720 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 373.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-0800 | 15 | M8 | 63 | 31.5 | 2x45° | 800 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 415.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-0880 | 15 | M8 | 63 | 31.5 | 2x45° | 880 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 457.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-0960 | 15 | M8 | 63 | 31.5 | 2x45° | 960 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 498.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1040 | 15 | M8 | 63 | 31.5 | 2x45° | 1040 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 540.44 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1120 | 15 | M8 | 63 | 31.5 | 2x45° | 1120 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 582.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1200 | 15 | M8 | 63 | 31.5 | 2x45° | 1200 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 623.37 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1280 | 15 | M8 | 63 | 31.5 | 2x45° | 1280 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 664.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1360 | 15 | M8 | 63 | 31.5 | 2x45° | 1360 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 706.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1440 | 15 | M8 | 63 | 31.5 | 2x45° | 1440 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 747.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1520 | 15 | M8 | 63 | 31.5 | 2x45° | 1520 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 789.68 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1600 | 15 | M8 | 63 | 31.5 | 2x45° | 1600 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 830.78 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1680 | 15 | M8 | 63 | 31.5 | 2x45° | 1680 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 872.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1760 | 15 | M8 | 63 | 31.5 | 2x45° | 1760 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 914.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1840 | 15 | M8 | 63 | 31.5 | 2x45° | 1840 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 955.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-1920 | 15 | M8 | 63 | 31.5 | 2x45° | 1920 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 997.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2000 | 15 | M8 | 63 | 31.5 | 2x45° | 2000 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,039.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2080 | 15 | M8 | 63 | 31.5 | 2x45° | 2080 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,080.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2160 | 15 | M8 | 63 | 31.5 | 2x45° | 2160 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,121.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2240 | 15 | M8 | 63 | 31.5 | 2x45° | 2240 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,163.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2320 | 15 | M8 | 63 | 31.5 | 2x45° | 2320 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,205.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2400 | 15 | M8 | 63 | 31.5 | 2x45° | 2400 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,246.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2480 | 15 | M8 | 63 | 31.5 | 2x45° | 2480 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,287.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2560 | 15 | M8 | 63 | 31.5 | 2x45° | 2560 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,329.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2640 | 15 | M8 | 63 | 31.5 | 2x45° | 2640 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,371.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2720 | 15 | M8 | 63 | 31.5 | 2x45° | 2720 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,412.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2800 | 15 | M8 | 63 | 31.5 | 2x45° | 2800 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,454.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2880 | 15 | M8 | 63 | 31.5 | 2x45° | 2880 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,495.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-2960 | 15 | M8 | 63 | 31.5 | 2x45° | 2960 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,537.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3040 | 15 | M8 | 63 | 31.5 | 2x45° | 3040 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,578.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3120 | 15 | M8 | 63 | 31.5 | 2x45° | 3120 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,620.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3200 | 15 | M8 | 63 | 31.5 | 2x45° | 3200 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,662.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3280 | 15 | M8 | 63 | 31.5 | 2x45° | 3280 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,703.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3360 | 15 | M8 | 63 | 31.5 | 2x45° | 3360 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,745.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3440 | 15 | M8 | 63 | 31.5 | 2x45° | 3440 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,786.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3520 | 15 | M8 | 63 | 31.5 | 2x45° | 3520 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,828.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3600 | 15 | M8 | 63 | 31.5 | 2x45° | 3600 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,869.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3680 | 15 | M8 | 63 | 31.5 | 2x45° | 3680 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,675.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3760 | 15 | M8 | 63 | 31.5 | 2x45° | 3760 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,711.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3840 | 15 | M8 | 63 | 31.5 | 2x45° | 3840 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,748.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-3920 | 15 | M8 | 63 | 31.5 | 2x45° | 3920 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,784.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-4000 | 15 | M8 | 63 | 31.5 | 2x45° | 4000 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,821.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.TLC63-4080 | 15 | M8 | 63 | 31.5 | 2x45° | 4080 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,857.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding ULC rail.
Special low profile Torx head screws provided free of charge.
Weight: 6,0 Kg/m.
Standard carriages are the L1963.N versions (die cast aluminium alloy with wipers). Alternatively the L1963.C type is also available (without wipers).