Price & Availability | CAD | Order No. | d1 for screw | h1 | h2 | h3 | l1 | l2 | l3 | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1963.63T-0400-V | M8 | 63 | 31.5 | 2x45° | 400 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
L1963.63T-0480-V | M8 | 63 | 31.5 | 2x45° | 480 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
L1963.63T-0560-V | M8 | 63 | 31.5 | 2x45° | 560 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 194.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-0640-V | M8 | 63 | 31.5 | 2x45° | 640 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 221.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-0720-V | M8 | 63 | 31.5 | 2x45° | 720 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 248.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-0800-V | M8 | 63 | 31.5 | 2x45° | 800 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 275.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-0880-V | M8 | 63 | 31.5 | 2x45° | 880 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 302.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-0960-V | M8 | 63 | 31.5 | 2x45° | 960 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 330.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1040-V | M8 | 63 | 31.5 | 2x45° | 1040 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 366.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1120-V | M8 | 63 | 31.5 | 2x45° | 1120 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 393.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1200-V | M8 | 63 | 31.5 | 2x45° | 1200 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 419.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1280-V | M8 | 63 | 31.5 | 2x45° | 1280 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 446.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1360-V | M8 | 63 | 31.5 | 2x45° | 1360 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 474.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1440-V | M8 | 63 | 31.5 | 2x45° | 1440 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 500.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1520-V | M8 | 63 | 31.5 | 2x45° | 1520 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 527.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1600-V | M8 | 63 | 31.5 | 2x45° | 1600 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 554.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1680-V | M8 | 63 | 31.5 | 2x45° | 1680 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 581.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1760-V | M8 | 63 | 31.5 | 2x45° | 1760 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 608.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1840-V | M8 | 63 | 31.5 | 2x45° | 1840 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 635.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1920-V | M8 | 63 | 31.5 | 2x45° | 1920 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 663.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2000-V | M8 | 63 | 31.5 | 2x45° | 2000 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 690.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2080-V | M8 | 63 | 31.5 | 2x45° | 2080 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 720.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2160-V | M8 | 63 | 31.5 | 2x45° | 2160 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 747.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2240-V | M8 | 63 | 31.5 | 2x45° | 2240 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 774.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2320-V | M8 | 63 | 31.5 | 2x45° | 2320 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 801.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2400-V | M8 | 63 | 31.5 | 2x45° | 2400 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 828.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2480-V | M8 | 63 | 31.5 | 2x45° | 2480 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 855.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2560-V | M8 | 63 | 31.5 | 2x45° | 2560 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 882.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2640-V | M8 | 63 | 31.5 | 2x45° | 2640 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 909.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2720-V | M8 | 63 | 31.5 | 2x45° | 2720 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 936.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2800-V | M8 | 63 | 31.5 | 2x45° | 2800 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 963.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2880-V | M8 | 63 | 31.5 | 2x45° | 2880 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 990.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2960-V | M8 | 63 | 31.5 | 2x45° | 2960 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 1,017.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3040-V | M8 | 63 | 31.5 | 2x45° | 3040 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 1,044.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3120-V | M8 | 63 | 31.5 | 2x45° | 3120 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 1,071.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3200-V | M8 | 63 | 31.5 | 2x45° | 3200 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 1,098.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3280-V | M8 | 63 | 31.5 | 2x45° | 3280 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 1,631.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3360-V | M8 | 63 | 31.5 | 2x45° | 3360 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 1,152.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3440-V | M8 | 63 | 31.5 | 2x45° | 3440 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 1,179.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3520-V | M8 | 63 | 31.5 | 2x45° | 3520 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 1,206.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3600-V | M8 | 63 | 31.5 | 2x45° | 3600 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
£ 1,233.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T3680-V | M8 | 63 | 31.5 | 2x45° | 3680 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
L1963.63T-3760-V | M8 | 63 | 31.5 | 2x45° | 3760 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
L1963.63T-3840-V | M8 | 63 | 31.5 | 2x45° | 3840 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
L1963.63T-3920-V | M8 | 63 | 31.5 | 2x45° | 3920 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
L1963.63T-4000-V | M8 | 63 | 31.5 | 2x45° | 4000 | 80 | 40 | 28 | 8 | ||||||||||||||||||||||||||||||||||||||
L1963.63T-4080-V | M8 | 63 | 31.5 | 2x45° | 4080 | 80 | 40 | 28 | 8 |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rails (allows for misalignment).
This is the TLV countersunk rail which is usually used with a corresponding ULV rail.
For fixing use countersunk DIN 7991 screws.
Weight: 6,0 Kg/m.
Standard carriages are the L1963.N versions (die cast aluminium alloy with wipers). Alternatively the L1963.C type is also available (without wipers).