Light Duty Sliders
solid body, no seals
| Price & Availability | CAD | Article | For rail type | No. of rollers | Seal type | C N | C0ax N | C0rad N | d1 | h1 +0.35|-0.10 | h2 +0.05|-0.15 | h3 +0.10|-0.30 | l1 | l2 | l3 | ||||||||||||||||||
| L1935.CSW35-100-2ZT | T | 3 | Metal | 8040 | 1060 | 3510 | M6 | 35 | 19.9 | 27.85 | 100 | 120 | 45 | ||||||||||||||||||||
£ 177.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 3 Seal type Metal C
N 8040 C0ax
N 1060 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 100 l2 120 l3 45 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-100-2ZU | U | 3 | Metal | 8040 | 0 | 3510 | M6 | 35 | 19.9 | 27.85 | 100 | 120 | 45 | ||||||||||||||||||||
£ 177.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 3 Seal type Metal C
N 8040 C0ax
N 0 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 100 l2 120 l3 45 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-120-2ZTA | T | 4 | Metal | 8040 | 1220 | 3510 | M6 | 35 | 19.9 | 27.85 | 120 | 140 | 60 | ||||||||||||||||||||
£ 198.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 4 Seal type Metal C
N 8040 C0ax
N 1220 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 120 l2 140 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-120-2ZUA | U | 4 | Metal | 8040 | 0 | 3510 | M6 | 35 | 19.9 | 27.85 | 120 | 140 | 60 | ||||||||||||||||||||
£ 198.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 4 Seal type Metal C
N 8040 C0ax
N 0 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 120 l2 140 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-120-2ZTB | T | 4 | Metal | 8040 | 1220 | 3510 | M6 | 35 | 19.9 | 27.85 | 120 | 140 | 60 | ||||||||||||||||||||
£ 198.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 4 Seal type Metal C
N 8040 C0ax
N 1220 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 120 l2 140 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-120-2ZUB | U | 4 | Metal | 8040 | 0 | 3510 | M6 | 35 | 19.9 | 27.85 | 120 | 140 | 60 | ||||||||||||||||||||
£ 198.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 4 Seal type Metal C
N 8040 C0ax
N 0 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 120 l2 140 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-150-2ZT | T | 5 | Metal | 9565 | 1460 | 4180 | M6 | 35 | 19.9 | 27.85 | 150 | 170 | 30 | ||||||||||||||||||||
£ 247.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 5 Seal type Metal C
N 9565 C0ax
N 1460 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 150 l2 170 l3 30 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-150-2ZU | U | 5 | Metal | 9565 | 0 | 4180 | M6 | 35 | 19.9 | 27.85 | 150 | 170 | 30 | ||||||||||||||||||||
£ 247.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 5 Seal type Metal C
N 9565 C0ax
N 0 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 150 l2 170 l3 30 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-180-2ZTA | T | 6 | Metal | 9565 | 1780 | 4180 | M6 | 35 | 19.9 | 27.85 | 180 | 200 | 60 | ||||||||||||||||||||
£ 291.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 6 Seal type Metal C
N 9565 C0ax
N 1780 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 180 l2 200 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-180-2ZUA | U | 6 | Metal | 9565 | 0 | 4180 | M6 | 35 | 19.9 | 27.85 | 180 | 200 | 60 | ||||||||||||||||||||
£ 291.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 6 Seal type Metal C
N 9565 C0ax
N 0 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 180 l2 200 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-180-2ZTB | T | 6 | Metal | 9565 | 1780 | 4180 | M6 | 35 | 19.9 | 27.85 | 180 | 200 | 60 | ||||||||||||||||||||
£ 291.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 6 Seal type Metal C
N 9565 C0ax
N 1780 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 180 l2 200 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-180-2ZUB | U | 6 | Metal | 9565 | 0 | 4180 | M6 | 35 | 19.9 | 27.85 | 180 | 200 | 60 | ||||||||||||||||||||
£ 291.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 6 Seal type Metal C
N 9565 C0ax
N 0 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 180 l2 200 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-100-2RST | T | 3 | Rubber | 8040 | 1060 | 3510 | M6 | 35 | 19.9 | 27.85 | 100 | 120 | 45 | ||||||||||||||||||||
£ 192.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 3 Seal type Rubber C
N 8040 C0ax
N 1060 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 100 l2 120 l3 45 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-100-2RSU | U | 3 | Rubber | 8040 | 0 | 3510 | M6 | 35 | 19.9 | 27.85 | 100 | 120 | 45 | ||||||||||||||||||||
£ 192.22 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
For rail type U No. of rollers 3 Seal type Rubber C
N 8040 C0ax
N 0 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 100 l2 120 l3 45 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-120-RSTA | T | 4 | Rubber | 8040 | 1220 | 3510 | M6 | 35 | 19.9 | 27.85 | 120 | 140 | 60 | ||||||||||||||||||||
£ 236.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 4 Seal type Rubber C
N 8040 C0ax
N 1220 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 120 l2 140 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-120-RSUA | U | 4 | Rubber | 8040 | 0 | 3510 | M6 | 35 | 19.9 | 27.85 | 120 | 140 | 60 | ||||||||||||||||||||
£ 225.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 4 Seal type Rubber C
N 8040 C0ax
N 0 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 120 l2 140 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-120-RSTB | T | 4 | Rubber | 8040 | 1220 | 3510 | M6 | 35 | 19.9 | 27.85 | 120 | 140 | 60 | ||||||||||||||||||||
£ 225.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 4 Seal type Rubber C
N 8040 C0ax
N 1220 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 120 l2 140 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-120-RSUB | U | 4 | Rubber | 8040 | 0 | 3510 | M6 | 35 | 19.9 | 27.85 | 120 | 140 | 60 | ||||||||||||||||||||
£ 225.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 4 Seal type Rubber C
N 8040 C0ax
N 0 C0rad
N 3510 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 120 l2 140 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-150-2RST | T | 5 | Rubber | 9565 | 1460 | 4180 | M6 | 35 | 19.9 | 27.85 | 150 | 170 | 30 | ||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 5 Seal type Rubber C
N 9565 C0ax
N 1460 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 150 l2 170 l3 30 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-150-2RSU | U | 5 | Rubber | 9565 | 0 | 4180 | M6 | 35 | 19.9 | 27.85 | 150 | 170 | 30 | ||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 5 Seal type Rubber C
N 9565 C0ax
N 0 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 150 l2 170 l3 30 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-180-RSTA | T | 6 | Rubber | 9565 | 1780 | 4180 | M6 | 35 | 19.9 | 27.85 | 180 | 200 | 60 | ||||||||||||||||||||
£ 330.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 6 Seal type Rubber C
N 9565 C0ax
N 1780 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 180 l2 200 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-180-RSUA | U | 6 | Rubber | 9565 | 0 | 4180 | M6 | 35 | 19.9 | 27.85 | 180 | 200 | 60 | ||||||||||||||||||||
£ 330.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 6 Seal type Rubber C
N 9565 C0ax
N 0 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 180 l2 200 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-180-2RST | T | 6 | Rubber | 9565 | 1780 | 4180 | M6 | 35 | 19.9 | 27.85 | 180 | 200 | 60 | ||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For rail type T No. of rollers 6 Seal type Rubber C
N 9565 C0ax
N 1780 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 180 l2 200 l3 60 | |||||||||||||||||||||||||||||||||
| L1935.CSW35-180-RSUB | U | 6 | Rubber | 9565 | 0 | 4180 | M6 | 35 | 19.9 | 27.85 | 180 | 200 | 60 | ||||||||||||||||||||
£ 330.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail type U No. of rollers 6 Seal type Rubber C
N 9565 C0ax
N 0 C0rad
N 4180 d1 M6 h1
+0.35|-0.10 35 h2
+0.05|-0.15 19.9 h3
+0.10|-0.30 27.85 l1 180 l2 200 l3 60 | |||||||||||||||||||||||||||||||||
| Price & Availability | CAD | Article | Weight kg | l4 | Mx Nm | My Nm | Mzr Nm | Mzl Nm | w1 +0.1|-0.3 | w2 | ||||||||||||||||||
| L1935.CSW35-100-2ZT | 0.27 | 27.5 | 12.9 | 33.7 | 61.5 | 61.5 | 30.2 | 11.9 | ||||||||||||||||||||
£ 177.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.27 l4 27.5 Mx
Nm 12.9 My
Nm 33.7 Mzr
Nm 61.5 Mzl
Nm 61.5 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-100-2ZU | 0.27 | 27.5 | 0 | 0 | 61.5 | 61.5 | 30.2 | 11.9 | ||||||||||||||||||||
£ 177.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.27 l4 27.5 Mx
Nm 0 My
Nm 0 Mzr
Nm 61.5 Mzl
Nm 61.5 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-120-2ZTA | 0.33 | 30.0 | 23.9 | 43.3 | 52.7 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
£ 198.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.33 l4 30.0 Mx
Nm 23.9 My
Nm 43.3 Mzr
Nm 52.7 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-120-2ZUA | 0.33 | 30.0 | 0 | 0 | 52.7 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
£ 198.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.33 l4 30.0 Mx
Nm 0 My
Nm 0 Mzr
Nm 52.7 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-120-2ZTB | 0.33 | 30.0 | 23.9 | 43.3 | 158.1 | 52.7 | 30.2 | 11.9 | ||||||||||||||||||||
£ 198.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.33 l4 30.0 Mx
Nm 23.9 My
Nm 43.3 Mzr
Nm 158.1 Mzl
Nm 52.7 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-120-2ZUB | 0.33 | 30.0 | 0 | 0 | 158.1 | 52.7 | 30.2 | 11.9 | ||||||||||||||||||||
£ 198.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.33 l4 30.0 Mx
Nm 0 My
Nm 0 Mzr
Nm 158.1 Mzl
Nm 52.7 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-150-2ZT | 0.41 | 30.0 | 23.9 | 57.7 | 158.1 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
£ 247.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.41 l4 30.0 Mx
Nm 23.9 My
Nm 57.7 Mzr
Nm 158.1 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-150-2ZU | 0.41 | 30.0 | 0 | 0 | 158.1 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
£ 247.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.41 l4 30.0 Mx
Nm 0 My
Nm 0 Mzr
Nm 158.1 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-180-2ZTA | 0.49 | 30.0 | 28.5 | 72.2 | 158.1 | 263.4 | 30.2 | 11.9 | ||||||||||||||||||||
£ 291.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.49 l4 30.0 Mx
Nm 28.5 My
Nm 72.2 Mzr
Nm 158.1 Mzl
Nm 263.4 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-180-2ZUA | 0.49 | 30.0 | 0 | 0 | 158.1 | 263.4 | 30.2 | 11.9 | ||||||||||||||||||||
£ 291.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.49 l4 30.0 Mx
Nm 0 My
Nm 0 Mzr
Nm 158.1 Mzl
Nm 263.4 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-180-2ZTB | 0.49 | 30.0 | 28.5 | 72.2 | 263.4 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
£ 291.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.49 l4 30.0 Mx
Nm 28.5 My
Nm 72.2 Mzr
Nm 263.4 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-180-2ZUB | 0.49 | 30.0 | 0 | 0 | 263.4 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
£ 291.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.49 l4 30.0 Mx
Nm 0 My
Nm 0 Mzr
Nm 263.4 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-100-2RST | 0.27 | 27.5 | 12.9 | 33.7 | 61.5 | 61.5 | 30.2 | 11.9 | ||||||||||||||||||||
£ 192.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.27 l4 27.5 Mx
Nm 12.9 My
Nm 33.7 Mzr
Nm 61.5 Mzl
Nm 61.5 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-100-2RSU | 0.27 | 27.5 | 0 | 0 | 61.5 | 61.5 | 30.2 | 11.9 | ||||||||||||||||||||
£ 192.22 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
kg 0.27 l4 27.5 Mx
Nm 0 My
Nm 0 Mzr
Nm 61.5 Mzl
Nm 61.5 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-120-RSTA | 0.33 | 30.0 | 23.9 | 43.3 | 52.7 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
£ 236.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.33 l4 30.0 Mx
Nm 23.9 My
Nm 43.3 Mzr
Nm 52.7 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-120-RSUA | 0.33 | 30.0 | 0 | 0 | 52.7 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
£ 225.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.33 l4 30.0 Mx
Nm 0 My
Nm 0 Mzr
Nm 52.7 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-120-RSTB | 0.33 | 30.0 | 23.9 | 43.3 | 158.1 | 52.7 | 30.2 | 11.9 | ||||||||||||||||||||
£ 225.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.33 l4 30.0 Mx
Nm 23.9 My
Nm 43.3 Mzr
Nm 158.1 Mzl
Nm 52.7 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-120-RSUB | 0.33 | 30.0 | 0 | 0 | 158.1 | 52.7 | 30.2 | 11.9 | ||||||||||||||||||||
£ 225.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.33 l4 30.0 Mx
Nm 0 My
Nm 0 Mzr
Nm 158.1 Mzl
Nm 52.7 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-150-2RST | 0.41 | 30.0 | 23.9 | 57.7 | 158.1 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 0.41 l4 30.0 Mx
Nm 23.9 My
Nm 57.7 Mzr
Nm 158.1 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-150-2RSU | 0.41 | 30.0 | 0 | 0 | 158.1 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 0.41 l4 30.0 Mx
Nm 0 My
Nm 0 Mzr
Nm 158.1 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-180-RSTA | 0.49 | 30.0 | 28.5 | 72.2 | 158.1 | 263.4 | 30.2 | 11.9 | ||||||||||||||||||||
£ 330.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.49 l4 30.0 Mx
Nm 28.5 My
Nm 72.2 Mzr
Nm 158.1 Mzl
Nm 263.4 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-180-RSUA | 0.49 | 30.0 | 0 | 0 | 158.1 | 263.4 | 30.2 | 11.9 | ||||||||||||||||||||
£ 330.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.49 l4 30.0 Mx
Nm 0 My
Nm 0 Mzr
Nm 158.1 Mzl
Nm 263.4 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-180-2RST | 0.49 | 30.0 | 28.5 | 72.2 | 263.4 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 0.49 l4 30.0 Mx
Nm 28.5 My
Nm 72.2 Mzr
Nm 263.4 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
| L1935.CSW35-180-RSUB | 0.49 | 30.0 | 0 | 0 | 263.4 | 158.1 | 30.2 | 11.9 | ||||||||||||||||||||
£ 330.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.49 l4 30.0 Mx
Nm 0 My
Nm 0 Mzr
Nm 263.4 Mzl
Nm 158.1 w1
+0.1|-0.3 30.2 w2 11.9 | ||||||||||||||||||||||||||||
Zinc plated steel body.
Steel rollers (100Cr6) with metal (2Z) or rubber (2RS) seals.
To be used with compact rail size 35.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.005.
Quiet and fast (up to 5 m/s).