| Price & Availability | CAD | Article | d2 for screws | h1 | h2 | l1 | l2 | l3 | r1 | w1 | w2 | ||||||||||||||||||
| L1935.TLV35-0320 | M6 | 35 | 17.5 | 320 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 81.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 320 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-0400 | M6 | 35 | 17.5 | 400 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 100.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 400 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-0480 | M6 | 35 | 17.5 | 480 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 119.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 480 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-0560 | M6 | 35 | 17.5 | 560 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 139.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 560 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-0640 | M6 | 35 | 17.5 | 640 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 157.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 640 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-0720 | M6 | 35 | 17.5 | 720 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 176.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 720 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-0800 | M6 | 35 | 17.5 | 800 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 195.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 800 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-0880 | M6 | 35 | 17.5 | 880 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 214.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 880 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-0960 | M6 | 35 | 17.5 | 960 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 233.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 960 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1040 | M6 | 35 | 17.5 | 1040 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 261.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1040 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1120 | M6 | 35 | 17.5 | 1120 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 280.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1120 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1200 | M6 | 35 | 17.5 | 1200 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 299.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1200 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1280 | M6 | 35 | 17.5 | 1280 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 317.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1280 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1360 | M6 | 35 | 17.5 | 1360 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 336.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1360 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1440 | M6 | 35 | 17.5 | 1440 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 355.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1440 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1520 | M6 | 35 | 17.5 | 1520 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 373.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1520 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1600 | M6 | 35 | 17.5 | 1600 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 393.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1600 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1680 | M6 | 35 | 17.5 | 1680 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 412.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1680 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1760 | M6 | 35 | 17.5 | 1760 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 431.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1760 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1840 | M6 | 35 | 17.5 | 1840 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 450.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1840 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-1920 | M6 | 35 | 17.5 | 1920 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 468.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 1920 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2000 | M6 | 35 | 17.5 | 2000 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 471.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2000 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2080 | M6 | 35 | 17.5 | 2080 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 498.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2080 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2160 | M6 | 35 | 17.5 | 2160 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 508.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2160 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2240 | M6 | 35 | 17.5 | 2240 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 526.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2240 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2320 | M6 | 35 | 17.5 | 2320 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 544.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2320 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2400 | M6 | 35 | 17.5 | 2400 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 562.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2400 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2480 | M6 | 35 | 17.5 | 2480 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 580.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2480 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2560 | M6 | 35 | 17.5 | 2560 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 598.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2560 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2640 | M6 | 35 | 17.5 | 2640 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 616.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2640 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2720 | M6 | 35 | 17.5 | 2720 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 634.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2720 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2800 | M6 | 35 | 17.5 | 2800 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 652.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2800 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2880 | M6 | 35 | 17.5 | 2880 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 670.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2880 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-2960 | M6 | 35 | 17.5 | 2960 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 688.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 2960 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-3040 | M6 | 35 | 17.5 | 3040 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 706.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 3040 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-3120 | M6 | 35 | 17.5 | 3120 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 724.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 3120 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-3200 | M6 | 35 | 17.5 | 3200 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 736.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 3200 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-3280 | M6 | 35 | 17.5 | 3280 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 758.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 3280 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-3360 | M6 | 35 | 17.5 | 3360 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 771.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 3360 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-3440 | M6 | 35 | 17.5 | 3440 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 783.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 3440 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-3520 | M6 | 35 | 17.5 | 3520 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 795.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 3520 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
| L1935.TLV35-3600 | M6 | 35 | 17.5 | 3600 | 80 | 40 | 1 | 16 | 3.5 | ||||||||||||||||||||
£ 807.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d2 for screws M6 h1 35 h2 17.5 l1 3600 l2 80 l3 40 r1 1 w1 16 w2 3.5 | |||||||||||||||||||||||||||||
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rails (allows for misalignment).
This is the TLV countersunk rail which is usually used with a corresponding ULV rail.
For fixing use countersunk DIN 7991 screws.
Weight: 1,7 Kg/m.