Price & Availability | CAD | Order No. | d1 | d2 for screws | h1 | h2 | h3 | l1 | l2 | l3 | w1 | w2 | w3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1963.63T-0560-C | 15 | M8 | 63 | 31.5 | 2x45° | 560 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 178.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-0640-C | 15 | M8 | 63 | 31.5 | 2x45° | 640 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 203.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-0720-C | 15 | M8 | 63 | 31.5 | 2x45° | 720 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 228.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-0800-C | 15 | M8 | 63 | 31.5 | 2x45° | 800 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 253.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-0880-C | 15 | M8 | 63 | 31.5 | 2x45° | 880 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 277.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-0960-C | 15 | M8 | 63 | 31.5 | 2x45° | 960 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 302.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1040-C | 15 | M8 | 63 | 31.5 | 2x45° | 1040 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 336.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1120-C | 15 | M8 | 63 | 31.5 | 2x45° | 1120 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 361.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1200-C | 15 | M8 | 63 | 31.5 | 2x45° | 1200 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 385.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1280-C | 15 | M8 | 63 | 31.5 | 2x45° | 1280 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 410.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1360-C | 15 | M8 | 63 | 31.5 | 2x45° | 1360 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 435.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1440-C | 15 | M8 | 63 | 31.5 | 2x45° | 1440 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 459.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1520-C | 15 | M8 | 63 | 31.5 | 2x45° | 1520 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 484.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1600-C | 15 | M8 | 63 | 31.5 | 2x45° | 1600 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 509.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1680-C | 15 | M8 | 63 | 31.5 | 2x45° | 1680 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 534.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1760-C | 15 | M8 | 63 | 31.5 | 2x45° | 1760 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 880.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1840-C | 15 | M8 | 63 | 31.5 | 2x45° | 1840 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 583.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-1920-C | 15 | M8 | 63 | 31.5 | 2x45° | 1920 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 959.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2000-C | 15 | M8 | 63 | 31.5 | 2x45° | 2000 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 633.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2080-C | 15 | M8 | 63 | 31.5 | 2x45° | 2080 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 661.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2160-C | 15 | M8 | 63 | 31.5 | 2x45° | 2160 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 686.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2240-C | 15 | M8 | 63 | 31.5 | 2x45° | 2240 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 774.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2320-C | 15 | M8 | 63 | 31.5 | 2x45° | 2320 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 801.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2400-C | 15 | M8 | 63 | 31.5 | 2x45° | 2400 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 828.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2480-C | 15 | M8 | 63 | 31.5 | 2x45° | 2480 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 855.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2560-C | 15 | M8 | 63 | 31.5 | 2x45° | 2560 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 882.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2640-C | 15 | M8 | 63 | 31.5 | 2x45° | 2640 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 909.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2720-C | 15 | M8 | 63 | 31.5 | 2x45° | 2720 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 936.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2800-C | 15 | M8 | 63 | 31.5 | 2x45° | 2800 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 963.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2880-C | 15 | M8 | 63 | 31.5 | 2x45° | 2880 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 990.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-2960-C | 15 | M8 | 63 | 31.5 | 2x45° | 2960 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,017.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3040-C | 15 | M8 | 63 | 31.5 | 2x45° | 3040 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,044.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3120-C | 15 | M8 | 63 | 31.5 | 2x45° | 3120 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,071.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3200-C | 15 | M8 | 63 | 31.5 | 2x45° | 3200 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,098.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3280-C | 15 | M8 | 63 | 31.5 | 2x45° | 3280 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,125.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3360-C | 15 | M8 | 63 | 31.5 | 2x45° | 3360 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,152.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3440-C | 15 | M8 | 63 | 31.5 | 2x45° | 3440 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,179.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3520-C | 15 | M8 | 63 | 31.5 | 2x45° | 3520 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,206.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3600-C | 15 | M8 | 63 | 31.5 | 2x45° | 3600 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,233.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3680-C | 15 | M8 | 63 | 31.5 | 2x45° | 3680 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,311.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3760-C | 15 | M8 | 63 | 31.5 | 2x45° | 3760 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,339.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3840-C | 15 | M8 | 63 | 31.5 | 2x45° | 3840 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,368.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-3920-C | 15 | M8 | 63 | 31.5 | 2x45° | 3920 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,396.98 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-4000-C | 15 | M8 | 63 | 31.5 | 2x45° | 4000 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,425.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63T-4080-C | 15 | M8 | 63 | 31.5 | 2x45° | 4080 | 80 | 40 | 28 | 8 | 5.2 | ||||||||||||||||||||||||||||||||||||||
£ 1,453.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding ULC rail.
Special low profile Torx head screws provided free of charge.
Weight: 6,0 Kg/m.
Standard carriages are the L1963.N versions (die cast aluminium alloy with wipers). Alternatively the L1963.C type is also available (without wipers).