| Price & Availability | CAD | Article | d1 | d2 | h1 | h2 | l1 | l2 | l3 | r1 | w1 | w2 | w3 | ||||||||||||||||||
| L1928.TLC28-0240 | 11 | M5 | 28 | 14 | 240 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 49.06 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 240 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-0320 | 11 | M5 | 28 | 14 | 320 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 63.20 per unit (click for quantity discounts) Ready to despatch 82 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 320 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-0400 | 11 | M5 | 28 | 14 | 400 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 78.44 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 400 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-0480 | 11 | M5 | 28 | 14 | 480 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 95.36 per unit (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 480 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-0560 | 11 | M5 | 28 | 14 | 560 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 110.46 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 560 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-0640 | 11 | M5 | 28 | 14 | 640 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 122.84 per unit (click for quantity discounts) Ready to despatch 35 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 640 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-0720 | 11 | M5 | 28 | 14 | 720 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 136.54 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 720 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-0800 | 11 | M5 | 28 | 14 | 800 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 158.04 per unit (click for quantity discounts) Ready to despatch 28 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 800 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-0880 | 11 | M5 | 28 | 14 | 880 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 177.80 per unit (click for quantity discounts) Ready to despatch 24 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 880 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-0960 | 11 | M5 | 28 | 14 | 960 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 193.26 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 960 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1040 | 11 | M5 | 28 | 14 | 1040 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 204.69 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1040 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1120 | 11 | M5 | 28 | 14 | 1120 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 218.83 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1120 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1200 | 11 | M5 | 28 | 14 | 1200 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 238.72 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1200 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1280 | 11 | M5 | 28 | 14 | 1280 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 253.91 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1280 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1360 | 11 | M5 | 28 | 14 | 1360 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 262.67 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1360 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1440 | 11 | M5 | 28 | 14 | 1440 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 289.85 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1440 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1520 | 11 | M5 | 28 | 14 | 1520 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 291.52 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1520 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1600 | 11 | M5 | 28 | 14 | 1600 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 305.93 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1600 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1680 | 11 | M5 | 28 | 14 | 1680 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 320.93 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1680 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1760 | 11 | M5 | 28 | 14 | 1760 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 350.30 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1760 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1840 | 11 | M5 | 28 | 14 | 1840 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 357.50 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1840 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-1920 | 11 | M5 | 28 | 14 | 1920 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 364.06 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 1920 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2000 | 11 | M5 | 28 | 14 | 2000 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 387.21 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2000 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2080 | 11 | M5 | 28 | 14 | 2080 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 397.22 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2080 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2160 | 11 | M5 | 28 | 14 | 2160 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 411.50 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2160 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2240 | 11 | M5 | 28 | 14 | 2240 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 425.79 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2240 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2320 | 11 | M5 | 28 | 14 | 2320 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 444.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2320 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2400 | 11 | M5 | 28 | 14 | 2400 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 454.92 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2400 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2480 | 11 | M5 | 28 | 14 | 2480 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 469.46 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2480 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2560 | 11 | M5 | 28 | 14 | 2560 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 483.89 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2560 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2640 | 11 | M5 | 28 | 14 | 2640 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 498.47 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2640 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2720 | 11 | M5 | 28 | 14 | 2720 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 513.30 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2720 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2800 | 11 | M5 | 28 | 14 | 2800 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 527.44 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2800 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2880 | 11 | M5 | 28 | 14 | 2880 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 542.02 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2880 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-2960 | 11 | M5 | 28 | 14 | 2960 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 556.28 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 2960 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-3040 | 11 | M5 | 28 | 14 | 3040 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 570.87 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 3040 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-3120 | 11 | M5 | 28 | 14 | 3120 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 599.50 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 3120 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
| L1928.TLC28-3200 | 11 | M5 | 28 | 14 | 3200 | 80 | 40 | 1 | 12.3 | 3 | 2 | ||||||||||||||||||||
£ 641.11 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1 11 d2 M5 h1 28 h2 14 l1 3200 l2 80 l3 40 r1 1 w1 12.3 w2 3 w3 2 | |||||||||||||||||||||||||||||||
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding ULC rail.
Special low profile Torx head screws provided free of charge.
Weight: 1,0 Kg/m.
Standard carriages are the L1928.N versions (die cast aluminium alloy with wipers). Alternatively the L1928.C type is also available (without wipers).