Price & Availability | CAD | Order No. | For rail type | No. of rollers | Seal type | d | h1 +0.35|-0.10 |
h2 +0.5|-0 |
h3 +0.15|-0.30 |
l1 | l2 | l3 | l4 | Mx Nm |
My Nm |
Weight kg |
Mzr Nm |
Mzl Nm |
w1 ±0.15 |
w2 | Dyn. load C max. N |
Static load C0 ax. max. N |
Static load C0 rad. max. N |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1963.63CS-180-2ZT | T | 3 | Metal | M8 | 63 | 39.5 | 51.6 | 180 | 200 | 54 | 9 | 125 | 271 | 1.66 | 367 | 367 | 49.8 | 19.5 | 30750 | 6000 | 12500 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-180-2ZU | U | 3 | Metal | M8 | 63 | 39.5 | 51.6 | 180 | 200 | 54 | 9 | 0 | 0 | 1.66 | 367 | 367 | 49.8 | 19.5 | 30750 | 0 | 12500 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-180-2ZK | K | 3 | Metal | M8 | 63 | 39.5 | 51.6 | 180 | 200 | 54 | 9 | 0 | 235 | 1.66 | 335 | 335 | 49.8 | 19.5 | 30750 | 5045 | 11550 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-235-2ZTA | T | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 250 | 413 | 2.17 | 367 | 1100 | 49.8 | 19.5 | 30750 | 7200 | 12500 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-235-2ZUA | U | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 0 | 0 | 2.17 | 367 | 1100 | 49.8 | 19.5 | 30750 | 0 | 12500 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-235-2ZKA | K | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 0 | 294 | 2.17 | 335 | 935 | 49.8 | 19.5 | 30750 | 5045 | 11550 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-235-2ZTB | T | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 250 | 413 | 2.17 | 1100 | 367 | 49.8 | 19.5 | 30750 | 7200 | 12500 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-235-2ZUBA | U | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 0 | 0 | 2.17 | 1100 | 367 | 49.8 | 19.5 | 30750 | 0 | 12500 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-235-2ZKB | K | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 0 | 294 | 2.17 | 935 | 335 | 49.8 | 19.5 | 30750 | 5045 | 11550 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-290-2ZT | T | 5 | Metal | M8 | 63 | 39.5 | 51.6 | 290 | 310 | 54 | 10 | 250 | 511 | 2.67 | 1100 | 1100 | 49.8 | 19.5 | 36600 | 8500 | 15000 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-290-2ZU | U | 5 | Metal | M8 | 63 | 39.5 | 51.6 | 290 | 310 | 54 | 10 | 0 | 0 | 2.67 | 1100 | 1100 | 49.8 | 19.5 | 36600 | 0 | 15000 | ||||||||||||||||||||||||||||||||||||||
£ 506.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1963.63CS-290-2ZK | K | 5 | Metal | M8 | 63 | 39.5 | 51.6 | 290 | 310 | 54 | 10 | 0 | 589 | 2.67 | 935 | 935 | 49.8 | 19.5 | 36600 | 6000 | 13745 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-345-2ZTA | T | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 350 | 689 | 3.17 | 1100 | 1830 | 49.8 | 19.5 | 36600 | 10000 | 15000 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-345-2ZUA | U | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 0 | 0 | 3.17 | 1100 | 1830 | 49.8 | 19.5 | 36600 | 0 | 15000 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-345-2ZKA | K | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 0 | 589 | 3.17 | 935 | 1560 | 49.8 | 19.5 | 36600 | 6000 | 13745 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-345-2ZTB | T | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 350 | 689 | 3.17 | 1830 | 1100 | 49.8 | 19.5 | 36600 | 10000 | 15000 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-345-2ZUB | U | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 0 | 0 | 3.17 | 1830 | 1100 | 49.8 | 19.5 | 36600 | 0 | 15000 | ||||||||||||||||||||||||||||||||||||||
L1963.63CS-345-2ZKB | K | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 0 | 589 | 3.17 | 1560 | 935 | 49.8 | 19.5 | 36600 | 6000 | 13745 |
Order No. | For rail type | No. of rollers | Seal type | d | h1 +0.35|-0.10 |
h2 +0.5|-0 |
h3 +0.15|-0.30 |
l1 | l2 | l3 | l4 | Mx Nm |
My Nm |
Weight kg |
Mzr Nm |
Mzl Nm |
w1 ±0.15 |
w2 | Dyn. load C max. N |
Static load C0 ax. max. N |
Static load C0 rad. max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1963.63CS-180-2ZT | T | 3 | Metal | M8 | 63 | 39.5 | 51.6 | 180 | 200 | 54 | 9 | 125 | 271 | 1.66 | 367 | 367 | 49.8 | 19.5 | 30750 | 6000 | 12500 |
L1963.63CS-180-2ZU | U | 3 | Metal | M8 | 63 | 39.5 | 51.6 | 180 | 200 | 54 | 9 | 0 | 0 | 1.66 | 367 | 367 | 49.8 | 19.5 | 30750 | 0 | 12500 |
L1963.63CS-180-2ZK | K | 3 | Metal | M8 | 63 | 39.5 | 51.6 | 180 | 200 | 54 | 9 | 0 | 235 | 1.66 | 335 | 335 | 49.8 | 19.5 | 30750 | 5045 | 11550 |
L1963.63CS-235-2ZTA | T | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 250 | 413 | 2.17 | 367 | 1100 | 49.8 | 19.5 | 30750 | 7200 | 12500 |
L1963.63CS-235-2ZUA | U | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 0 | 0 | 2.17 | 367 | 1100 | 49.8 | 19.5 | 30750 | 0 | 12500 |
L1963.63CS-235-2ZKA | K | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 0 | 294 | 2.17 | 335 | 935 | 49.8 | 19.5 | 30750 | 5045 | 11550 |
L1963.63CS-235-2ZTB | T | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 250 | 413 | 2.17 | 1100 | 367 | 49.8 | 19.5 | 30750 | 7200 | 12500 |
L1963.63CS-235-2ZUBA | U | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 0 | 0 | 2.17 | 1100 | 367 | 49.8 | 19.5 | 30750 | 0 | 12500 |
L1963.63CS-235-2ZKB | K | 4 | Metal | M8 | 63 | 39.5 | 51.6 | 235 | 255 | 54 | 9.5 | 0 | 294 | 2.17 | 935 | 335 | 49.8 | 19.5 | 30750 | 5045 | 11550 |
L1963.63CS-290-2ZT | T | 5 | Metal | M8 | 63 | 39.5 | 51.6 | 290 | 310 | 54 | 10 | 250 | 511 | 2.67 | 1100 | 1100 | 49.8 | 19.5 | 36600 | 8500 | 15000 |
L1963.63CS-290-2ZU | U | 5 | Metal | M8 | 63 | 39.5 | 51.6 | 290 | 310 | 54 | 10 | 0 | 0 | 2.67 | 1100 | 1100 | 49.8 | 19.5 | 36600 | 0 | 15000 |
L1963.63CS-290-2ZK | K | 5 | Metal | M8 | 63 | 39.5 | 51.6 | 290 | 310 | 54 | 10 | 0 | 589 | 2.67 | 935 | 935 | 49.8 | 19.5 | 36600 | 6000 | 13745 |
L1963.63CS-345-2ZTA | T | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 350 | 689 | 3.17 | 1100 | 1830 | 49.8 | 19.5 | 36600 | 10000 | 15000 |
L1963.63CS-345-2ZUA | U | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 0 | 0 | 3.17 | 1100 | 1830 | 49.8 | 19.5 | 36600 | 0 | 15000 |
L1963.63CS-345-2ZKA | K | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 0 | 589 | 3.17 | 935 | 1560 | 49.8 | 19.5 | 36600 | 6000 | 13745 |
L1963.63CS-345-2ZTB | T | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 350 | 689 | 3.17 | 1830 | 1100 | 49.8 | 19.5 | 36600 | 10000 | 15000 |
L1963.63CS-345-2ZUB | U | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 0 | 0 | 3.17 | 1830 | 1100 | 49.8 | 19.5 | 36600 | 0 | 15000 |
L1963.63CS-345-2ZKB | K | 6 | Metal | M8 | 63 | 39.5 | 51.6 | 345 | 365 | 54 | 10.5 | 0 | 589 | 3.17 | 1560 | 935 | 49.8 | 19.5 | 36600 | 6000 | 13745 |
Zinc plated steel body.
Steel rollers (100Cr6) with a special combined metal and rubber seal (2ZR).
To be used with compact rail size 63.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
Unlike the N series sliders these CSW sliders do not have protective side seals.
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.006.
Quiet and fast (up to 9 m/s).