Units | Price/unit after discount | Applied Discount |
1 | £ 1,784.78 | 0% |
5 | £ 1,606.30 | 10% |
10 | £ 1,517.06 | 15% |
20 | £ 1,338.59 | 25% |
50 | £ 1,160.11 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,784.78 | 0% |
5 | £ 1,606.30 | 10% |
10 | £ 1,517.06 | 15% |
20 | £ 1,338.59 | 25% |
50 | £ 1,160.11 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding ULC rail.
Special low profile Torx head screws provided free of charge.
Weight: 6,0 Kg/m.
Standard carriages are the L1963.N versions (die cast aluminium alloy with wipers). Alternatively the L1963.C type is also available (without wipers).