Units | Price/unit after discount | Applied Discount |
1 | £ 1,080.02 | 0% |
5 | £ 972.02 | 10% |
10 | £ 918.02 | 15% |
20 | £ 810.02 | 25% |
50 | £ 702.01 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,080.02 | 0% |
5 | £ 972.02 | 10% |
10 | £ 918.02 | 15% |
20 | £ 810.02 | 25% |
50 | £ 702.01 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The K rail is a master rail and is usually used with a U slave rail (allows for system misalignment in two planes).
This is the countersunk rail type which is usually used with a corresponding ULV rail.
For fixing use countersunk DIN 7991 screws.
Weight: 6,0 Kg/m.
Standard carriages are the L1963.N versions (die cast aluminium alloy with wipers). Alternatively the L1963.C type is also available (without wipers).
K Rails are not suited for vertical applications.