Price & Availability | CAD | Order No. | d1 for screw | h1 | h2 | l1 | l2 | l3 | r | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1943.ULV43-0400 | M8 | 43 | 21.5 | 400 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 99.10 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-0480 | M8 | 43 | 21.5 | 480 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 117.58 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-0560 | M8 | 43 | 21.5 | 560 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 136.70 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-0640 | M8 | 43 | 21.5 | 640 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 155.59 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-0720 | M8 | 43 | 21.5 | 720 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 173.66 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-0800 | M8 | 43 | 21.5 | 800 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 192.81 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-0880 | M8 | 43 | 21.5 | 880 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 211.80 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-0960 | M8 | 43 | 21.5 | 960 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 230.40 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1040 | M8 | 43 | 21.5 | 1040 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 257.76 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1120 | M8 | 43 | 21.5 | 1120 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 276.89 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1200 | M8 | 43 | 21.5 | 1200 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 295.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1280 | M8 | 43 | 21.5 | 1280 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 314.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1360 | M8 | 43 | 21.5 | 1360 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 332.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1440 | M8 | 43 | 21.5 | 1440 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 350.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1520 | M8 | 43 | 21.5 | 1520 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 370.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1600 | M8 | 43 | 21.5 | 1600 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 388.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1680 | M8 | 43 | 21.5 | 1680 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 407.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1760 | M8 | 43 | 21.5 | 1760 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 425.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1840 | M8 | 43 | 21.5 | 1840 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 444.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-1920 | M8 | 43 | 21.5 | 1920 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 463.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2000 | M8 | 43 | 21.5 | 2000 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 482.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2080 | M8 | 43 | 21.5 | 2080 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 504.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2160 | M8 | 43 | 21.5 | 2160 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 523.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2240 | M8 | 43 | 21.5 | 2240 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 541.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2320 | M8 | 43 | 21.5 | 2320 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 560.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2400 | M8 | 43 | 21.5 | 2400 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 578.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2480 | M8 | 43 | 21.5 | 2480 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 597.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2560 | M8 | 43 | 21.5 | 2560 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 616.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2640 | M8 | 43 | 21.5 | 2640 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 635.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2720 | M8 | 43 | 21.5 | 2720 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 653.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2800 | M8 | 43 | 21.5 | 2800 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 672.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2880 | M8 | 43 | 21.5 | 2880 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 691.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-2960 | M8 | 43 | 21.5 | 2960 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 709.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3040 | M8 | 43 | 21.5 | 3040 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 728.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3120 | M8 | 43 | 21.5 | 3120 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 746.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3200 | M8 | 43 | 21.5 | 3200 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 765.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3280 | M8 | 43 | 21.5 | 3280 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 784.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3360 | M8 | 43 | 21.5 | 3360 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 803.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3440 | M8 | 43 | 21.5 | 3440 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 821.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3520 | M8 | 43 | 21.5 | 3520 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 840.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3600 | M8 | 43 | 21.5 | 3600 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 859.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3680 | M8 | 43 | 21.5 | 3680 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 771.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3760 | M8 | 43 | 21.5 | 3760 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 788.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3840 | M8 | 43 | 21.5 | 3840 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 803.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-3920 | M8 | 43 | 21.5 | 3920 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 820.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-4000 | M8 | 43 | 21.5 | 4000 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 836.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1943.ULV43-4080 | M8 | 43 | 21.5 | 4080 | 80 | 40 | 1 | 21 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 853.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The U rail is a slave rail and is usually used with a T master rail.
This is the ULV countersunk rail type which is usually used with a corresponding TLV rail.
For fixing use countersunk DIN 7991 screws.
Weight: 2,6 Kg/m.
Standard carriages are the L1943.N versions (die cast aluminium alloy with wipers). Alternatively the L1943.C type is also available (without wipers).