Units | Price/unit after discount | Applied Discount |
1 | £ 635.09 | 0% |
5 | £ 571.58 | 10% |
10 | £ 539.83 | 15% |
20 | £ 476.32 | 25% |
50 | £ 412.81 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 635.09 | 0% |
5 | £ 571.58 | 10% |
10 | £ 539.83 | 15% |
20 | £ 476.32 | 25% |
50 | £ 412.81 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rails (allows for misalignment).
This is the TLV countersunk rail which is usually used with a corresponding ULV rail.
For fixing use countersunk DIN 7991 screws.
Weight: 2,6 Kg/m.
Standard carriages are the L1943.N versions (die cast aluminium alloy with wipers). Alternatively the L1943.C type is also available (without wipers).