Units | Price/unit after discount | Applied Discount |
1 | £ 206.74 | 0% |
5 | £ 186.07 | 10% |
10 | £ 175.73 | 15% |
20 | £ 155.06 | 25% |
50 | £ 134.38 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 206.74 | 0% |
5 | £ 186.07 | 10% |
10 | £ 175.73 | 15% |
20 | £ 155.06 | 25% |
50 | £ 134.38 | 35% |
Die cast aluminium body, chemically nickel plated.
Steel rollers (100Cr6) with metal seals (2Z).
Polyester end pieces and nytrilic rubber side seals.
To be used with compact rail size 43.
Select the relevant sliders to suit the rail size and the required load to be carried (taking into account any moment loads).
Maintenance free, self-lubricating wipers.
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.00.
Quiet and fast (up to 7 m/s).