Units | Price/unit after discount | Applied Discount |
1 | £ 287.41 | 0% |
5 | £ 273.04 | 5% |
10 | £ 258.67 | 10% |
20 | £ 244.30 | 15% |
50 | £ 215.56 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 287.41 | 0% |
5 | £ 273.04 | 5% |
10 | £ 258.67 | 10% |
20 | £ 244.30 | 15% |
50 | £ 215.56 | 25% |
Zinc plated steel body.
Steel rollers (100Cr6) with rubber seals.
To be used with compact rail size 43.
Select the relevant carriage for the rail and the required number of carriages to carry the load (taking into account any moment loads).
The U rail sliders cannot accept axial loads.
The 3 and 5 bearing sliders can be used either way up in the rail dependent on where the loads will be applied.
Easy to install (one or more rollers are eccentric allowing for adjustable preload). Coefficient of friction (without seals) 0.003.
Quiet and fast (up to 5 m/s).