Light Duty Sliders
solid body, no seals
Units | Price/unit after discount | Applied Discount |
1 | £ 453.60 | 0% |
5 | £ 408.24 | 10% |
10 | £ 385.56 | 15% |
20 | £ 340.20 | 25% |
50 | £ 294.84 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 453.60 | 0% |
5 | £ 408.24 | 10% |
10 | £ 385.56 | 15% |
20 | £ 340.20 | 25% |
50 | £ 294.84 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The U rail is a slave rail and is usually used with a T master rail.
This is the U-V countersunk rail type which is usually used with a corresponding T-V rail.
For fixing use countersunk DIN 7991 screws.
Weight: 2,6 Kg/m.
Standard carriages are the L1943.CL series.