Light Duty Sliders
solid body, no seals
Units | Price/unit after discount | Applied Discount |
1 | £ 643.80 | 0% |
5 | £ 579.42 | 10% |
10 | £ 547.23 | 15% |
20 | £ 482.85 | 25% |
50 | £ 418.47 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 643.80 | 0% |
5 | £ 579.42 | 10% |
10 | £ 547.23 | 15% |
20 | £ 482.85 | 25% |
50 | £ 418.47 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rails (allows for misalignment).
This is the T-V countersunk rail which is usually used with a corresponding U-V rail.
For fixing use countersunk DIN 7991 screws.
Weight: 2,6 Kg/m.
Standard carriages are the L1943.CL series.