Light Duty Sliders
solid body, no seals
Units | Price/unit after discount | Applied Discount |
1 | £ 136.57 | 0% |
5 | £ 129.74 | 5% |
10 | £ 122.91 | 10% |
20 | £ 116.08 | 15% |
50 | £ 102.43 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 136.57 | 0% |
5 | £ 129.74 | 5% |
10 | £ 122.91 | 10% |
20 | £ 116.08 | 15% |
50 | £ 102.43 | 25% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding U-C rail.
Special low profile Torx head screws provided free of charge.
Weight: 2,6 Kg/m.
Standard carriages are the L1943.CL series.