Light Duty Sliders
solid body, no seals
Units | Price/unit after discount | Applied Discount |
1 | £ 666.89 | 0% |
5 | £ 633.55 | 5% |
10 | £ 600.20 | 10% |
20 | £ 566.86 | 15% |
50 | £ 500.17 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 666.89 | 0% |
5 | £ 633.55 | 5% |
10 | £ 600.20 | 10% |
20 | £ 566.86 | 15% |
50 | £ 500.17 | 25% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The U rail is a slave rail and is usually used with a T master rail.
This is the U-V countersunk rail type which is usually used with a corresponding T-V rail.
For fixing use countersunk DIN 7991 screws.
Weight: 1,7 Kg/m.
Standard carriages are the L1935.CL series.