Light Duty Sliders
solid body, no seals
Units | Price/unit after discount | Applied Discount |
1 | £ 291.03 | 0% |
5 | £ 276.48 | 5% |
10 | £ 261.93 | 10% |
20 | £ 247.38 | 15% |
50 | £ 218.27 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 291.03 | 0% |
5 | £ 276.48 | 5% |
10 | £ 261.93 | 10% |
20 | £ 247.38 | 15% |
50 | £ 218.27 | 25% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding U-C rail.
Special low profile Torx head screws provided free of charge.
Weight: 1,7 Kg/m.
Standard carriages are the L1935.CL series.