Light Duty Sliders
solid body, no seals
Price & Availability | CAD | Order No. | d1 | d2 for screws | h1 | h2 | l1 | l2 | l3 | r1 | w1 | w2 | w3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1935.35T-0240-C | 14.5 | M6 | 35 | 17.5 | 240 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-0320-C | 14.5 | M6 | 35 | 17.5 | 320 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-0400-C | 14.5 | M6 | 35 | 17.5 | 400 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-0480-C | 14.5 | M6 | 35 | 17.5 | 480 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-0560-C | 14.5 | M6 | 35 | 17.5 | 560 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-0640-C | 14.5 | M6 | 35 | 17.5 | 640 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-0720-C | 14.5 | M6 | 35 | 17.5 | 720 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-0800-C | 14.5 | M6 | 35 | 17.5 | 800 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-0880-C | 14.5 | M6 | 35 | 17.5 | 880 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-0960-C | 14.5 | M6 | 35 | 17.5 | 960 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-1040-C | 14.5 | M6 | 35 | 17.5 | 1040 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-1120-C | 14.5 | M6 | 35 | 17.5 | 1120 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
£ 291.03 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1935.35T-1200-C | 14.5 | M6 | 35 | 17.5 | 1200 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-1280-C | 14.5 | M6 | 35 | 17.5 | 1280 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-1360-C | 14.5 | M6 | 35 | 17.5 | 1360 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-1440-C | 14.5 | M6 | 35 | 17.5 | 1440 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-1520-C | 14.5 | M6 | 35 | 17.5 | 1520 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-1600-C | 14.5 | M6 | 35 | 17.5 | 1600 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
£ 345.52 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1935.35T-1680-C | 14.5 | M6 | 35 | 17.5 | 1680 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-1760-C | 14.5 | M6 | 35 | 17.5 | 1760 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-1840-C | 14.5 | M6 | 35 | 17.5 | 1840 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-1920-C | 14.5 | M6 | 35 | 17.5 | 1920 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2000-C | 14.5 | M6 | 35 | 17.5 | 2000 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
£ 474.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1935.35T-2080-C | 14.5 | M6 | 35 | 17.5 | 2080 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2160-C | 14.5 | M6 | 35 | 17.5 | 2160 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2240-C | 14.5 | M6 | 35 | 17.5 | 2240 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2320-C | 14.5 | M6 | 35 | 17.5 | 2320 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2400-C | 14.5 | M6 | 35 | 17.5 | 2400 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2480-C | 14.5 | M6 | 35 | 17.5 | 2480 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2560-C | 14.5 | M6 | 35 | 17.5 | 2560 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
£ 554.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1935.35T-2640-C | 14.5 | M6 | 35 | 17.5 | 2640 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2720-C | 14.5 | M6 | 35 | 17.5 | 2720 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2800-C | 14.5 | M6 | 35 | 17.5 | 2800 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2880-C | 14.5 | M6 | 35 | 17.5 | 2880 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-2960-C | 14.5 | M6 | 35 | 17.5 | 2960 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3040-C | 14.5 | M6 | 35 | 17.5 | 3040 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3120-C | 14.5 | M6 | 35 | 17.5 | 3120 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3200-C | 14.5 | M6 | 35 | 17.5 | 3200 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3280-C | 14.5 | M6 | 35 | 17.5 | 3280 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3360-C | 14.5 | M6 | 35 | 17.5 | 3360 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3440-C | 14.5 | M6 | 35 | 17.5 | 3440 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3520-C | 14.5 | M6 | 35 | 17.5 | 3520 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3600-C | 14.5 | M6 | 35 | 17.5 | 3600 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
£ 675.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1935.35T-3680-C | 14.5 | M6 | 35 | 17.5 | 3680 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3760-C | 14.5 | M6 | 35 | 17.5 | 3760 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3840-C | 14.5 | M6 | 35 | 17.5 | 3840 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-3920-C | 14.5 | M6 | 35 | 17.5 | 3920 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-4000-C | 14.5 | M6 | 35 | 17.5 | 4000 | 80 | 40 | 2 | 16 | 3.5 | 2.7 | ||||||||||||||||||||||||||||||||||||||
L1935.35T-4080-C | 14.5 | M6 | 35 | 17.5 | 4080 | 80 | 40 | 2 | 16 | 3.5 | 2.7 |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding U-C rail.
Special low profile Torx head screws provided free of charge.
Weight: 1,7 Kg/m.
Standard carriages are the L1935.CL series.