Units | Price/unit after discount | Applied Discount |
1 | £ 465.34 | 0% |
5 | £ 418.81 | 10% |
10 | £ 395.54 | 15% |
20 | £ 349.01 | 25% |
50 | £ 302.47 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 465.34 | 0% |
5 | £ 418.81 | 10% |
10 | £ 395.54 | 15% |
20 | £ 349.01 | 25% |
50 | £ 302.47 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for misalignment).
This is the TLV countersunk rail which is usually used with a corresponding ULV rail.
For fixing use countersunk DIN 7991 screws.
Weight: 1,0 Kg/m.
Standard carriages are the L1928.N versions (die cast aluminium alloy with wipers). Alternatively the L1928.C type is also available (without wipers).