Units | Price/unit after discount | Applied Discount |
1 | £ 75.54 | 0% |
5 | £ 71.76 | 5% |
10 | £ 67.99 | 10% |
20 | £ 64.21 | 15% |
50 | £ 56.66 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 75.54 | 0% |
5 | £ 71.76 | 5% |
10 | £ 67.99 | 10% |
20 | £ 64.21 | 15% |
50 | £ 56.66 | 25% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The U rail is a slave rail and is usually used with a T master rail.
This is the U-V countersunk rail type which is usually used with a corresponding T-V rail.
For fixing use countersunk DIN 7991 screws.
Weight: 1,0 Kg/m.
Standard carriages are the L1928.N versions (die cast aluminium alloy with wipers). Alternatively the L1928.C type is also available (without wipers).