Units | Price/unit after discount | Applied Discount |
1 | £ 88.26 | 0% |
5 | £ 83.85 | 5% |
10 | £ 79.43 | 10% |
20 | £ 75.02 | 15% |
50 | £ 66.20 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 88.26 | 0% |
5 | £ 83.85 | 5% |
10 | £ 79.43 | 10% |
20 | £ 75.02 | 15% |
50 | £ 66.20 | 25% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding U-C rail.
Special low profile Torx head screws provided free of charge.
Weight: 1,0 Kg/m.
Standard carriages are the L1928.N versions (die cast aluminium alloy with wipers). Alternatively the L1928.C type is also available (without wipers).