Units | Price/unit after discount | Applied Discount |
1 | £ 229.11 | 0% |
5 | £ 206.20 | 10% |
10 | £ 194.74 | 15% |
20 | £ 171.83 | 25% |
50 | £ 148.92 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 229.11 | 0% |
5 | £ 206.20 | 10% |
10 | £ 194.74 | 15% |
20 | £ 171.83 | 25% |
50 | £ 148.92 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The U rail is a slave rail and is usually used with a T master rail.
This is the ULV countersunk rail type which is usually used with a corresponding TLV rail.
For fixing use countersunk DIN 7991 screws.
Weight: 0,55 Kg/m.
Standard carriages are the L1918.N versions (die cast aluminium alloy with wipers). Alternatively the L1918.C type is also available (without wipers).