Price & Availability | CAD | Order No. | d1 | d2 for screws | h1 | h2 | l1 | l2 | l3 | r | w1 | w2 | w3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1918.TLC18-0160 | 9.5 | M4 | 18 | 9 | 160 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 25.85 per unit (click for quantity discounts)
Ready to despatch 1281 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-0240 | 9.5 | M4 | 18 | 9 | 240 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 39.06 per unit (click for quantity discounts)
Ready to despatch 790 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-0320 | 9.5 | M4 | 18 | 9 | 320 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 50.29 per unit (click for quantity discounts)
Ready to despatch 639 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-0400 | 9.5 | M4 | 18 | 9 | 400 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 62.14 per unit (click for quantity discounts)
Ready to despatch 469 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-0480 | 9.5 | M4 | 18 | 9 | 480 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 73.23 per unit (click for quantity discounts)
Ready to despatch 390 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-0560 | 9.5 | M4 | 18 | 9 | 560 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 84.69 per unit (click for quantity discounts)
Ready to despatch 321 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-0640 | 9.5 | M4 | 18 | 9 | 640 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 95.51 per unit (click for quantity discounts)
Ready to despatch 318 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-0720 | 9.5 | M4 | 18 | 9 | 720 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 107.27 per unit (click for quantity discounts)
Ready to despatch 150 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-0800 | 9.5 | M4 | 18 | 9 | 800 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 118.22 per unit (click for quantity discounts)
Ready to despatch 150 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-0880 | 9.5 | M4 | 18 | 9 | 880 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 130.08 per unit (click for quantity discounts)
Ready to despatch 150 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-0960 | 9.5 | M4 | 18 | 9 | 960 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 141.44 per unit (click for quantity discounts)
Ready to despatch 150 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1040 | 9.5 | M4 | 18 | 9 | 1040 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 161.40 per unit (click for quantity discounts)
Ready to despatch 81 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1120 | 9.5 | M4 | 18 | 9 | 1120 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 173.02 per unit (click for quantity discounts)
Ready to despatch 81 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1200 | 9.5 | M4 | 18 | 9 | 1200 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 184.11 per unit (click for quantity discounts)
Ready to despatch 79 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1280 | 9.5 | M4 | 18 | 9 | 1280 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 195.46 per unit (click for quantity discounts)
Ready to despatch 78 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1360 | 9.5 | M4 | 18 | 9 | 1360 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 206.67 per unit (click for quantity discounts)
Ready to despatch 76 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1440 | 9.5 | M4 | 18 | 9 | 1440 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 218.02 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1520 | 9.5 | M4 | 18 | 9 | 1520 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 229.11 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1600 | 9.5 | M4 | 18 | 9 | 1600 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 240.34 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1680 | 9.5 | M4 | 18 | 9 | 1680 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 251.43 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1760 | 9.5 | M4 | 18 | 9 | 1760 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 262.78 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1840 | 9.5 | M4 | 18 | 9 | 1840 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 274.25 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-1920 | 9.5 | M4 | 18 | 9 | 1920 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 285.34 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1918.TLC18-2000 | 9.5 | M4 | 18 | 9 | 2000 | 80 | 40 | 1.5 | 8.25 | 2.8 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 296.84 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
|
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rail (allows for system misalignment).
This is the counterbored rail type (most popular), which is usually used with a corresponding ULC rail.
Special low profile Torx head screws provided free of charge.
Weight: 0,55 Kg/m.
Standard carriages are the L1918.N versions (die cast aluminium alloy with wipers). Alternatively the L1918.C type is also available (without wipers).