Light Duty Sliders
solid body, no seals
Units | Price/unit after discount | Applied Discount |
1 | £ 118.06 | 0% |
5 | £ 112.16 | 5% |
10 | £ 106.25 | 10% |
20 | £ 100.35 | 15% |
50 | £ 88.55 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 118.06 | 0% |
5 | £ 112.16 | 5% |
10 | £ 106.25 | 10% |
20 | £ 100.35 | 15% |
50 | £ 88.55 | 25% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The U rail is a slave rail and is usually used with a T master rail.
This is the U-C counterbored rail type (most popular), which is usually used with a corresponding T-C rail.
Special low profile Torx head screws provided free of charge.
Weight: 0,55 Kg/m.
Standard carriages are the L1918.CL series.