Light Duty Sliders
solid body, no seals
Price & Availability | CAD | Order No. | d2 for screws | h1 | h2 | l1 | l2 | l3 | r1 | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1918.18T-0160-V | M4 | 18 | 9 | 160 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-0240-V | M4 | 18 | 9 | 240 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-0320-V | M4 | 18 | 9 | 320 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-0400-V | M4 | 18 | 9 | 400 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 76.03 per unit (click for quantity discounts)
Ready to despatch 87 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1918.18T-0480-V | M4 | 18 | 9 | 480 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-0560-V | M4 | 18 | 9 | 560 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-0640-V | M4 | 18 | 9 | 640 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-0720-V | M4 | 18 | 9 | 720 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-0800-V | M4 | 18 | 9 | 800 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 85.13 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1918.18T-0880-V | M4 | 18 | 9 | 880 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-0960-V | M4 | 18 | 9 | 960 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 120.05 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1918.18T-1040-V | M4 | 18 | 9 | 1040 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-1120-V | M4 | 18 | 9 | 1120 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 126.06 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1918.18T-1200-V | M4 | 18 | 9 | 1200 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-1280-V | M4 | 18 | 9 | 1280 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 173.43 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1918.18T-1360-V | M4 | 18 | 9 | 1360 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 183.43 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1918.18T-1440-V | M4 | 18 | 9 | 1440 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-1520-V | M4 | 18 | 9 | 1520 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 206.79 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1918.18T-1600-V | M4 | 18 | 9 | 1600 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-1680-V | M4 | 18 | 9 | 1680 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-1760-V | M4 | 18 | 9 | 1760 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-1840-V | M4 | 18 | 9 | 1840 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-1920-V | M4 | 18 | 9 | 1920 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 247.88 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1918.18T-2000-V | M4 | 18 | 9 | 2000 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 320.32 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1918.18T-2080-V | M4 | 18 | 9 | 2080 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2160-V | M4 | 18 | 9 | 2160 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2240-V | M4 | 18 | 9 | 2240 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2320-V | M4 | 18 | 9 | 2320 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2400-V | M4 | 18 | 9 | 2400 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2480-V | M4 | 18 | 9 | 2480 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2560-V | M4 | 18 | 9 | 2560 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2640-V | M4 | 18 | 9 | 2640 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2720-V | M4 | 18 | 9 | 2720 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2800-V | M4 | 18 | 9 | 2800 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2880-V | M4 | 18 | 9 | 2880 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-2960-V | M4 | 18 | 9 | 2960 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
L1918.18T-3040-V | M4 | 18 | 9 | 3040 | 80 | 40 | 1.5 | 8.25 | 2.8 | ||||||||||||||||||||||||||||||||||||||
£ 403.79 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
|
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rails (allows for misalignment).
This is the T-V countersunk rail which is usually used with a corresponding U-V rail.
For fixing use countersunk DIN 7991 screws.
Weight: 0,55 Kg/m.
Standard carriages are the L1918.CL series.