Light Duty Sliders
solid body, no seals
Units | Price/unit after discount | Applied Discount |
1 | £ 120.05 | 0% |
5 | £ 114.05 | 5% |
10 | £ 108.05 | 10% |
20 | £ 102.04 | 15% |
50 | £ 90.04 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 120.05 | 0% |
5 | £ 114.05 | 5% |
10 | £ 108.05 | 10% |
20 | £ 102.04 | 15% |
50 | £ 90.04 | 25% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The T rail is a master rail and is usually used with a U slave rails (allows for misalignment).
This is the T-V countersunk rail which is usually used with a corresponding U-V rail.
For fixing use countersunk DIN 7991 screws.
Weight: 0,55 Kg/m.
Standard carriages are the L1918.CL series.