Light Duty Sliders
solid body, no seals
Price & Availability | Order No. | For rail type | For rail size | Roller type | d1 | d2 | d3 | d4 | d5 | h1 | w1 | w2 | w3 | w4 | w5 | w6 | A/F | Dyn. load C0 kN |
Static load C kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1918.CBC18-2RS | T and U | 18 | Concentric | 14.0 | 12.4 | - | 6 | M 4 | - | 4 | 1.6 | 7.3 | 5 | 1.8 | 1.5 | 8 | 0.4 | 0.8 | |||||||||||||||||||||||||||||||||||||
L1918.CBE18-2RS | T and U | 18 | Eccentric | 14.0 | 12.4 | - | 6 | M 4 | 0.4 | 4 | 1.6 | 7.3 | 5 | 1.8 | 1.5 | 8 | 0.4 | 0.8 | |||||||||||||||||||||||||||||||||||||
L1918.CBR18-2RS | T and U | 18 | Roller only | 14.0 | 12.4 | 5 | - | - | - | 4 | 1.6 | - | - | - | - | - | 0.4 | 0.8 | |||||||||||||||||||||||||||||||||||||
L1928.CBC28-2RS | T and U | 28 | Concentric | 22.4 | 19.2 | - | 10 | M 5 | - | 7 | 2.4 | 13.0 | 8 | 3.8 | 2.2 | 13 | 1.1 | 2.5 | |||||||||||||||||||||||||||||||||||||
£ 34.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.CBE28-2RS | T and U | 28 | Eccentric | 22.4 | 19.2 | - | 10 | M 5 | 0.5 | 7 | 2.4 | 13.0 | 8 | 3.8 | 2.2 | 13 | 1.1 | 2.5 | |||||||||||||||||||||||||||||||||||||
£ 41.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1928.CBR28-2RS | T and U | 28 | Roller only | 22.4 | 19.2 | 7 | - | - | - | 7 | 2.4 | - | - | - | - | - | 1.1 | 2.5 | |||||||||||||||||||||||||||||||||||||
L1943.CBC43-2RS | T and U | 43 | Concentric | 35.0 | 30.8 | - | 12 | M 6 | - | 11 | 5.0 | 18.0 | 11 | 4.3 | 2.5 | 15 | 2.7 | 6.0 | |||||||||||||||||||||||||||||||||||||
£ 39.85 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.CBE43-2RS | T and U | 43 | Eccentric | 35.0 | 30.8 | - | 12 | M 6 | 0.8 | 11 | 5.0 | 18.0 | 11 | 4.3 | 2.5 | 15 | 2.7 | 6.0 | |||||||||||||||||||||||||||||||||||||
£ 42.15 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1943.CBR43-2RS | T and U | 43 | Roller only | 35.0 | 30.8 | 10 | - | - | - | 11 | 5.0 | - | - | - | - | - | 2.7 | 6.0 |
Order No. | For rail type | For rail size | Roller type | d1 | d2 | d3 | d4 | d5 | h1 | w1 | w2 | w3 | w4 | w5 | w6 | A/F | Dyn. load C0 kN |
Static load C kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1918.CBC18-2RS | T and U | 18 | Concentric | 14.0 | 12.4 | - | 6 | M 4 | - | 4 | 1.6 | 7.3 | 5 | 1.8 | 1.5 | 8 | 0.4 | 0.8 |
L1918.CBE18-2RS | T and U | 18 | Eccentric | 14.0 | 12.4 | - | 6 | M 4 | 0.4 | 4 | 1.6 | 7.3 | 5 | 1.8 | 1.5 | 8 | 0.4 | 0.8 |
L1918.CBR18-2RS | T and U | 18 | Roller only | 14.0 | 12.4 | 5 | - | - | - | 4 | 1.6 | - | - | - | - | - | 0.4 | 0.8 |
L1928.CBC28-2RS | T and U | 28 | Concentric | 22.4 | 19.2 | - | 10 | M 5 | - | 7 | 2.4 | 13.0 | 8 | 3.8 | 2.2 | 13 | 1.1 | 2.5 |
L1928.CBE28-2RS | T and U | 28 | Eccentric | 22.4 | 19.2 | - | 10 | M 5 | 0.5 | 7 | 2.4 | 13.0 | 8 | 3.8 | 2.2 | 13 | 1.1 | 2.5 |
L1928.CBR28-2RS | T and U | 28 | Roller only | 22.4 | 19.2 | 7 | - | - | - | 7 | 2.4 | - | - | - | - | - | 1.1 | 2.5 |
L1943.CBC43-2RS | T and U | 43 | Concentric | 35.0 | 30.8 | - | 12 | M 6 | - | 11 | 5.0 | 18.0 | 11 | 4.3 | 2.5 | 15 | 2.7 | 6.0 |
L1943.CBE43-2RS | T and U | 43 | Eccentric | 35.0 | 30.8 | - | 12 | M 6 | 0.8 | 11 | 5.0 | 18.0 | 11 | 4.3 | 2.5 | 15 | 2.7 | 6.0 |
L1943.CBR43-2RS | T and U | 43 | Roller only | 35.0 | 30.8 | 10 | - | - | - | 11 | 5.0 | - | - | - | - | - | 2.7 | 6.0 |
Steel (100Cr6) rollers with 2RS seals (splashproof). 2Z seals (for dust protection) available on request.
Lubricated for life.
To choose the correct replacement roller select either the plain, concentric or eccentric roller with the correct seal type.