Price & Availability | Article | d1 | l1 | d2 | d3 | h1 | h2 | |||||||||||||||||||||
P0438.030-008-A4 | M 3 | 8 | 10 | 6.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 d2 10 d3 6.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.030-010-A4 | M 3 | 10 | 10 | 6.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 d2 10 d3 6.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.030-012-A4 | M 3 | 12 | 10 | 6.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 12 d2 10 d3 6.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.030-014-A4 | M 3 | 14 | 10 | 6.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 5.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 14 d2 10 d3 6.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.040-008-A4 | M 4 | 8 | 12 | 9.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 6.10 per unit (click for quantity discounts) Ready to despatch 80 Need more? Please call us.
d1 M 4 l1 8 d2 12 d3 9.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.040-010-A4 | M 4 | 10 | 12 | 9.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 6.10 per unit (click for quantity discounts) Ready to despatch 94 Need more? Please call us.
d1 M 4 l1 10 d2 12 d3 9.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.040-012-A4 | M 4 | 12 | 12 | 9.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 6.10 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
d1 M 4 l1 12 d2 12 d3 9.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.040-014-A4 | M 4 | 14 | 12 | 9.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 6.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1 14 d2 12 d3 9.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.050-010-A4 | M 5 | 10 | 12 | 9.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts) Ready to despatch 143 Need more? Please call us.
d1 M 5 l1 10 d2 12 d3 9.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.050-012-A4 | M 5 | 12 | 12 | 9.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 5 l1 12 d2 12 d3 9.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.050-014-A4 | M 5 | 14 | 12 | 9.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts) Ready to despatch 171 Need more? Please call us.
d1 M 5 l1 14 d2 12 d3 9.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.050-016-A4 | M 5 | 16 | 12 | 9.5 | 8 | 2.5 | ||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts) Ready to despatch 117 Need more? Please call us.
d1 M 5 l1 16 d2 12 d3 9.5 h1 8 h2 2.5 | ||||||||||||||||||||||||||||
P0438.060-010-A4 | M 6 | 10 | 14 | 9.5 | 10 | 3.5 | ||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts) Ready to despatch 287 Need more? Please call us.
d1 M 6 l1 10 d2 14 d3 9.5 h1 10 h2 3.5 | ||||||||||||||||||||||||||||
P0438.060-012-A4 | M 6 | 12 | 14 | 9.5 | 10 | 3.5 | ||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts) Ready to despatch 310 Need more? Please call us.
d1 M 6 l1 12 d2 14 d3 9.5 h1 10 h2 3.5 | ||||||||||||||||||||||||||||
P0438.060-016-A4 | M 6 | 16 | 14 | 9.5 | 10 | 3.5 | ||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
d1 M 6 l1 16 d2 14 d3 9.5 h1 10 h2 3.5 | ||||||||||||||||||||||||||||
P0438.060-020-A4 | M 6 | 20 | 14 | 9.5 | 10 | 3.5 | ||||||||||||||||||||||
£ 6.22 per unit (click for quantity discounts) Ready to despatch 285 Need more? Please call us.
d1 M 6 l1 20 d2 14 d3 9.5 h1 10 h2 3.5 |
Stainless steel (AISI 316 series 1.440).
Stainless steel AISI 316 is a softer stainless steel, of a higher grade. Very resistant to corrosion - even in extremely harsh conditions (such as salt, water etc.) but more expensive.