Price & Availability | Article | d1 | l1 | d2 | d3 | h1 | h2 | w1 | Material | ||||||
P0404.030-006-A2 | M3 | 6 | 12 | 6 | 7.5 | 2.5 | 0.8 | A2 s/s | |||||||
£ 138.00 per 100 units (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1 M3 l1 6 d2 12 d3 6 h1 7.5 h2 2.5 w1 0.8 Material A2 s/s | |||||||||||||||
P0404.030-008-A2 | M3 | 8 | 12 | 6 | 7.5 | 2.5 | 0.8 | A2 s/s | |||||||
£ 155.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M3 l1 8 d2 12 d3 6 h1 7.5 h2 2.5 w1 0.8 Material A2 s/s | |||||||||||||||
P0404.030-010-A2 | M3 | 10 | 12 | 6 | 7.5 | 2.5 | 0.8 | A2 s/s | |||||||
£ 167.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M3 l1 10 d2 12 d3 6 h1 7.5 h2 2.5 w1 0.8 Material A2 s/s | |||||||||||||||
P0404.030-012-A2 | M3 | 12 | 12 | 6 | 7.5 | 2.5 | 0.8 | A2 s/s | |||||||
£ 186.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M3 l1 12 d2 12 d3 6 h1 7.5 h2 2.5 w1 0.8 Material A2 s/s | |||||||||||||||
P0404.030-016-A2 | M3 | 16 | 12 | 6 | 7.5 | 2.5 | 0.8 | A2 s/s | |||||||
£ 191.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M3 l1 16 d2 12 d3 6 h1 7.5 h2 2.5 w1 0.8 Material A2 s/s | |||||||||||||||
P0404.030-020-A2 | M3 | 20 | 12 | 6 | 7.5 | 2.5 | 0.8 | A2 s/s | |||||||
£ 203.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M3 l1 20 d2 12 d3 6 h1 7.5 h2 2.5 w1 0.8 Material A2 s/s | |||||||||||||||
P0404.040-006-A2 | M4 | 6 | 16 | 8 | 9.5 | 3.5 | 1.0 | A2 s/s | |||||||
£ 178.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 6 d2 16 d3 8 h1 9.5 h2 3.5 w1 1.0 Material A2 s/s | |||||||||||||||
P0404.040-008-A2 | M4 | 8 | 16 | 8 | 9.5 | 3.5 | 1.0 | A2 s/s | |||||||
£ 218.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 8 d2 16 d3 8 h1 9.5 h2 3.5 w1 1.0 Material A2 s/s | |||||||||||||||
P0404.040-010-A2 | M4 | 10 | 16 | 8 | 9.5 | 3.5 | 1.0 | A2 s/s | |||||||
£ 259.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 10 d2 16 d3 8 h1 9.5 h2 3.5 w1 1.0 Material A2 s/s | |||||||||||||||
P0404.040-012-A2 | M4 | 12 | 16 | 8 | 9.5 | 3.5 | 1.0 | A2 s/s | |||||||
£ 274.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 12 d2 16 d3 8 h1 9.5 h2 3.5 w1 1.0 Material A2 s/s | |||||||||||||||
P0404.040-016-A2 | M4 | 16 | 16 | 8 | 9.5 | 3.5 | 1.0 | A2 s/s | |||||||
£ 281.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 16 d2 16 d3 8 h1 9.5 h2 3.5 w1 1.0 Material A2 s/s | |||||||||||||||
P0404.040-020-A2 | M4 | 20 | 16 | 8 | 9.5 | 3.5 | 1.0 | A2 s/s | |||||||
£ 296.00 per 100 units (click for quantity discounts) Ready to despatch 185 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M4 l1 20 d2 16 d3 8 h1 9.5 h2 3.5 w1 1.0 Material A2 s/s | |||||||||||||||
P0404.050-006-A2 | M5 | 6 | 20 | 10 | 11.5 | 4.0 | 1.2 | A2 s/s | |||||||
£ 310.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 6 d2 20 d3 10 h1 11.5 h2 4.0 w1 1.2 Material A2 s/s | |||||||||||||||
P0404.050-008-A2 | M5 | 8 | 20 | 10 | 11.5 | 4.0 | 1.2 | A2 s/s | |||||||
£ 342.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 8 d2 20 d3 10 h1 11.5 h2 4.0 w1 1.2 Material A2 s/s | |||||||||||||||
P0404.050-010-A2 | M5 | 10 | 20 | 10 | 11.5 | 4.0 | 1.2 | A2 s/s | |||||||
£ 350.00 per 100 units (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 10 d2 20 d3 10 h1 11.5 h2 4.0 w1 1.2 Material A2 s/s | |||||||||||||||
P0404.050-012-A2 | M5 | 12 | 20 | 10 | 11.5 | 4.0 | 1.2 | A2 s/s | |||||||
£ 361.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 12 d2 20 d3 10 h1 11.5 h2 4.0 w1 1.2 Material A2 s/s | |||||||||||||||
P0404.050-016-A2 | M5 | 16 | 20 | 10 | 11.5 | 4.0 | 1.2 | A2 s/s | |||||||
£ 413.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 16 d2 20 d3 10 h1 11.5 h2 4.0 w1 1.2 Material A2 s/s | |||||||||||||||
P0404.050-020-A2 | M5 | 20 | 20 | 10 | 11.5 | 4.0 | 1.2 | A2 s/s | |||||||
£ 437.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M5 l1 20 d2 20 d3 10 h1 11.5 h2 4.0 w1 1.2 Material A2 s/s | |||||||||||||||
P0404.060-010-A2 | M6 | 10 | 24 | 12 | 15.0 | 5.0 | 1.6 | A2 s/s | |||||||
£ 540.00 per 100 units (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 l1 10 d2 24 d3 12 h1 15.0 h2 5.0 w1 1.6 Material A2 s/s | |||||||||||||||
P0404.060-012-A2 | M6 | 12 | 24 | 12 | 15.0 | 5.0 | 1.6 | A2 s/s | |||||||
£ 579.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 l1 12 d2 24 d3 12 h1 15.0 h2 5.0 w1 1.6 Material A2 s/s | |||||||||||||||
P0404.060-016-A2 | M6 | 16 | 24 | 12 | 15.0 | 5.0 | 1.6 | A2 s/s | |||||||
£ 619.00 per 100 units (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 l1 16 d2 24 d3 12 h1 15.0 h2 5.0 w1 1.6 Material A2 s/s | |||||||||||||||
P0404.060-020-A2 | M6 | 20 | 24 | 12 | 15.0 | 5.0 | 1.6 | A2 s/s | |||||||
£ 674.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 l1 20 d2 24 d3 12 h1 15.0 h2 5.0 w1 1.6 Material A2 s/s |
Stainless steel (A2, AISI 303).
To DIN 465, with slot.