Price & Availability | Article | d1 | l1 | d2 | d3 | h1 | h2 | l2 | ||||||||||||||||||
P0400.030-005-A4 | M 3 | 6 | 12 | 6 | 7.5 | 2.5 | 2 | |||||||||||||||||||
£ 1.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 3 l1 6 d2 12 d3 6 h1 7.5 h2 2.5 l2 2 | ||||||||||||||||||||||||||
P0400.030-006-A4 | M 3 | 6 | 12 | 6 | 7.5 | 2.5 | 2 | |||||||||||||||||||
£ 1.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 6 d2 12 d3 6 h1 7.5 h2 2.5 l2 2 | ||||||||||||||||||||||||||
P0400.030-008-A4 | M 3 | 8 | 12 | 6 | 7.5 | 2.5 | 2 | |||||||||||||||||||
£ 2.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 8 d2 12 d3 6 h1 7.5 h2 2.5 l2 2 | ||||||||||||||||||||||||||
P0400.030-010-A4 | M 3 | 10 | 12 | 6 | 7.5 | 2.5 | 2 | |||||||||||||||||||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1 10 d2 12 d3 6 h1 7.5 h2 2.5 l2 2 | ||||||||||||||||||||||||||
P0400.030-012-A4 | M 3 | 12 | 12 | 6 | 7.5 | 2.5 | 2 | |||||||||||||||||||
£ 1.95 per unit (click for quantity discounts) Ready to despatch 103 Need more? Please call us.
d1 M 3 l1 12 d2 12 d3 6 h1 7.5 h2 2.5 l2 2 | ||||||||||||||||||||||||||
P0400.030-016-A4 | M 3 | 16 | 12 | 6 | 7.5 | 2.5 | 2 | |||||||||||||||||||
£ 2.13 per unit (click for quantity discounts) Ready to despatch 167 Need more? Please call us.
d1 M 3 l1 16 d2 12 d3 6 h1 7.5 h2 2.5 l2 2 | ||||||||||||||||||||||||||
P0400.040-005-A4 | M 4 | 5 | 16 | 8 | 9.5 | 3.5 | 2 | |||||||||||||||||||
Ready to despatch 110 Need more? Please call us.
d1 M 4 l1 5 d2 16 d3 8 h1 9.5 h2 3.5 l2 2 | ||||||||||||||||||||||||||
P0400.040-006-A4 | M 4 | 6 | 16 | 8 | 9.5 | 3.5 | 2 | |||||||||||||||||||
£ 3.07 per unit (click for quantity discounts) Ready to despatch 71 Need more? Please call us.
d1 M 4 l1 6 d2 16 d3 8 h1 9.5 h2 3.5 l2 2 | ||||||||||||||||||||||||||
P0400.040-008-A4 | M 4 | 8 | 16 | 8 | 9.5 | 3.5 | 2 | |||||||||||||||||||
£ 6.33 per unit (click for quantity discounts) Ready to despatch 263 Need more? Please call us.
d1 M 4 l1 8 d2 16 d3 8 h1 9.5 h2 3.5 l2 2 | ||||||||||||||||||||||||||
P0400.040-010-A4 | M 4 | 10 | 16 | 8 | 9.5 | 3.5 | 2 | |||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 316 Need more? Please call us.
d1 M 4 l1 10 d2 16 d3 8 h1 9.5 h2 3.5 l2 2 | ||||||||||||||||||||||||||
P0400.040-012-A4 | M 4 | 12 | 16 | 8 | 9.5 | 3.5 | 2 | |||||||||||||||||||
£ 6.49 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
d1 M 4 l1 12 d2 16 d3 8 h1 9.5 h2 3.5 l2 2 | ||||||||||||||||||||||||||
P0400.040-016-A4 | M 4 | 16 | 16 | 8 | 9.5 | 3.5 | 2 | |||||||||||||||||||
£ 4.33 per unit (click for quantity discounts) Ready to despatch 99 Need more? Please call us.
d1 M 4 l1 16 d2 16 d3 8 h1 9.5 h2 3.5 l2 2 | ||||||||||||||||||||||||||
P0400.040-020-A4 | M 4 | 20 | 16 | 8 | 9.5 | 3.5 | 2 | |||||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 259 Need more? Please call us.
d1 M 4 l1 20 d2 16 d3 8 h1 9.5 h2 3.5 l2 2 | ||||||||||||||||||||||||||
P0400.040-025-A4 | M 4 | 25 | 16 | 8 | 9.5 | 3.5 | 2 | |||||||||||||||||||
£ 3.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 4 l1 25 d2 16 d3 8 h1 9.5 h2 3.5 l2 2 | ||||||||||||||||||||||||||
P0400.050-010-A4 | M 5 | 10 | 20 | 10 | 11.5 | 4.0 | 2 | |||||||||||||||||||
£ 7.83 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1 M 5 l1 10 d2 20 d3 10 h1 11.5 h2 4.0 l2 2 | ||||||||||||||||||||||||||
P0400.050-012-A4 | M 5 | 12 | 20 | 10 | 11.5 | 4.0 | 2 | |||||||||||||||||||
£ 7.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 12 d2 20 d3 10 h1 11.5 h2 4.0 l2 2 | ||||||||||||||||||||||||||
P0400.050-016-A4 | M 5 | 16 | 20 | 10 | 11.5 | 4.0 | 2 | |||||||||||||||||||
£ 8.25 per unit (click for quantity discounts) Ready to despatch 281 Need more? Please call us.
d1 M 5 l1 16 d2 20 d3 10 h1 11.5 h2 4.0 l2 2 | ||||||||||||||||||||||||||
P0400.050-020-A4 | M 5 | 20 | 20 | 10 | 11.5 | 4.0 | 2 | |||||||||||||||||||
£ 8.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 20 d2 20 d3 10 h1 11.5 h2 4.0 l2 2 | ||||||||||||||||||||||||||
P0400.050-025-A4 | M 5 | 25 | 20 | 10 | 11.5 | 4.0 | 2 | |||||||||||||||||||
£ 9.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 25 d2 20 d3 10 h1 11.5 h2 4.0 l2 2 | ||||||||||||||||||||||||||
P0400.050-030-A4 | M 5 | 30 | 20 | 10 | 11.5 | 4.0 | 2 | |||||||||||||||||||
£ 5.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 30 d2 20 d3 10 h1 11.5 h2 4.0 l2 2 | ||||||||||||||||||||||||||
P0400.060-008-A4 | M 6 | 8 | 24 | 12 | 15.0 | 5.0 | 2 | |||||||||||||||||||
£ 8.74 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
d1 M 6 l1 8 d2 24 d3 12 h1 15.0 h2 5.0 l2 2 | ||||||||||||||||||||||||||
P0400.060-010-A4 | M 6 | 10 | 24 | 12 | 15.0 | 5.0 | 2 | |||||||||||||||||||
£ 5.23 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d1 M 6 l1 10 d2 24 d3 12 h1 15.0 h2 5.0 l2 2 | ||||||||||||||||||||||||||
P0400.060-012-A4 | M 6 | 12 | 24 | 12 | 15.0 | 5.0 | 2 | |||||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
d1 M 6 l1 12 d2 24 d3 12 h1 15.0 h2 5.0 l2 2 | ||||||||||||||||||||||||||
P0400.060-016-A4 | M 6 | 16 | 24 | 12 | 15.0 | 5.0 | 2 | |||||||||||||||||||
£ 11.52 per unit (click for quantity discounts) Ready to despatch 107 Need more? Please call us.
d1 M 6 l1 16 d2 24 d3 12 h1 15.0 h2 5.0 l2 2 | ||||||||||||||||||||||||||
P0400.060-020-A4 | M 6 | 20 | 24 | 12 | 15.0 | 5.0 | 2 | |||||||||||||||||||
£ 12.23 per unit (click for quantity discounts) Ready to despatch 99 Need more? Please call us.
d1 M 6 l1 20 d2 24 d3 12 h1 15.0 h2 5.0 l2 2 | ||||||||||||||||||||||||||
P0400.060-025-A4 | M 6 | 25 | 24 | 12 | 15.0 | 5.0 | 2 | |||||||||||||||||||
£ 12.90 per unit (click for quantity discounts) Ready to despatch 107 Need more? Please call us.
d1 M 6 l1 25 d2 24 d3 12 h1 15.0 h2 5.0 l2 2 | ||||||||||||||||||||||||||
P0400.060-030-A4 | M 6 | 30 | 24 | 12 | 15.0 | 5.0 | 2 | |||||||||||||||||||
£ 14.04 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1 M 6 l1 30 d2 24 d3 12 h1 15.0 h2 5.0 l2 2 | ||||||||||||||||||||||||||
P0400.080-012-A4 | M 8 | 12 | 30 | 16 | 18.0 | 6.0 | 2 | |||||||||||||||||||
£ 11.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 12 d2 30 d3 16 h1 18.0 h2 6.0 l2 2 | ||||||||||||||||||||||||||
P0400.080-016-A4 | M 8 | 16 | 30 | 16 | 18.0 | 6.0 | 2 | |||||||||||||||||||
£ 16.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 16 d2 30 d3 16 h1 18.0 h2 6.0 l2 2 | ||||||||||||||||||||||||||
P0400.080-020-A4 | M 8 | 20 | 30 | 16 | 18.0 | 6.0 | 2 | |||||||||||||||||||
£ 18.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 20 d2 30 d3 16 h1 18.0 h2 6.0 l2 2 | ||||||||||||||||||||||||||
P0400.080-025-A4 | M 8 | 25 | 30 | 16 | 18.0 | 6.0 | 2 | |||||||||||||||||||
£ 19.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 25 d2 30 d3 16 h1 18.0 h2 6.0 l2 2 | ||||||||||||||||||||||||||
P0400.080-030-A4 | M 8 | 30 | 30 | 16 | 18.0 | 6.0 | 2 | |||||||||||||||||||
£ 20.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1 30 d2 30 d3 16 h1 18.0 h2 6.0 l2 2 | ||||||||||||||||||||||||||
P0400.100-016-A4 | M10 | 16 | 36 | 20 | 23.0 | 8.0 | 2 | |||||||||||||||||||
£ 15.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 16 d2 36 d3 20 h1 23.0 h2 8.0 l2 2 | ||||||||||||||||||||||||||
P0400.100-020-A4 | M10 | 20 | 36 | 20 | 23.0 | 8.0 | 2 | |||||||||||||||||||
£ 16.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 20 d2 36 d3 20 h1 23.0 h2 8.0 l2 2 | ||||||||||||||||||||||||||
P0400.100-025-A4 | M10 | 25 | 36 | 20 | 23.0 | 8.0 | 2 | |||||||||||||||||||
£ 19.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 25 d2 36 d3 20 h1 23.0 h2 8.0 l2 2 | ||||||||||||||||||||||||||
P0400.100-030-A4 | M10 | 30 | 36 | 20 | 23.0 | 8.0 | 2 | |||||||||||||||||||
£ 22.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 30 d2 36 d3 20 h1 23.0 h2 8.0 l2 2 |
Stainless steel (A4, AISI 316).
To DIN 464, all knurled screws are one-piece manufactured, contrary to the official standard sheet,
they all have a thread up to the head, as shown, but no recess at the thread end.
A4 ( AISI 316) stainless steel is typically used in food,
pharmaceutical and similar applications requiring a degree of corrosion protection.