Units | Price/unit after discount | Applied Discount |
1-9 | £ 78.11 | 0% |
10-19 | £ 70.30 | 10% |
20-49 | £ 66.39 | 15% |
50-99 | £ 62.49 | 20% |
100-499 | £ 50.77 | 35% |
500-999 | £ 46.87 | 40% |
1000+ | £ 35.15 | 55% |
Inserts: carbon steel (C1215) or equivalent. Zinc phosphate.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
± 0,25" unless specified.
Tap drill hole tolerances:
6,9 to 10,8 = +0,10/-0,025".
12,8 and over = +0,13/-0,025".
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on external threads M12 and over. Two locking keys on external threads smaller than M12.
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
External metric thread allows you to machine your internal thread.