Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 max. | d4 min. | h1 max. | l2 ±0.25 | TX size | |||||||||||||||
P0156.030-008-A4 | M 3 | 8 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 511 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
P0156.030-010-A4 | M 3 | 10 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 1319 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
P0156.030-016-A4 | M 3 | 16 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 523 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
P0156.030-020-A4 | M 3 | 20 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
P0156.030-025-A4 | M 3 | 25 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
P0156.030-030-A4 | M 3 | 30 | 2.0 | 5.5 | 3.5 | 3 | 4.5 | TX-10 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
max. 5.5 d4
min. 3.5 h1
max. 3 l2
±0.25 4.5 TX size TX-10 | ||||||||||||||||||||||||
P0156.040-008-A4 | M 4 | 8 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 8 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
P0156.040-010-A4 | M 4 | 10 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
P0156.040-012-A4 | M 4 | 12 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
P0156.040-016-A4 | M 4 | 16 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
P0156.040-020-A4 | M 4 | 20 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
P0156.040-025-A4 | M 4 | 25 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
P0156.040-030-A4 | M 4 | 30 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 3.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
P0156.040-040-A4 | M 4 | 40 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
P0156.040-050-A4 | M 4 | 50 | 2.8 | 7.0 | 4.5 | 4 | 6.0 | TX-20 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3
max. 7.0 d4
min. 4.5 h1
max. 4 l2
±0.25 6.0 TX size TX-20 | ||||||||||||||||||||||||
P0156.050-010-A4 | M 5 | 10 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
d1 M 5 l1
±0.25 10 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
P0156.050-012-A4 | M 5 | 12 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 34 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
P0156.050-016-A4 | M 5 | 16 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 505 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
P0156.050-020-A4 | M 5 | 20 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 614 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
P0156.050-025-A4 | M 5 | 25 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
P0156.050-030-A4 | M 5 | 30 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
P0156.050-040-A4 | M 5 | 40 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
P0156.050-050-A4 | M 5 | 50 | 3.7 | 8.5 | 5.5 | 5 | 7.5 | TX-25 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3
max. 8.5 d4
min. 5.5 h1
max. 5 l2
±0.25 7.5 TX size TX-25 | ||||||||||||||||||||||||
P0156.060-010-A4 | M 6 | 10 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 292 Need more? Please call us.
d1 M 6 l1
±0.25 10 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
P0156.060-012-A4 | M 6 | 12 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
P0156.060-016-A4 | M 6 | 16 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
P0156.060-020-A4 | M 6 | 20 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 319 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
P0156.060-025-A4 | M 6 | 25 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 383 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
P0156.060-030-A4 | M 6 | 30 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 406 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
P0156.060-040-A4 | M 6 | 40 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
P0156.060-050-A4 | M 6 | 50 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
P0156.060-060-A4 | M 6 | 60 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
P0156.060-080-A4 | M 6 | 80 | 4.2 | 10.0 | 6.5 | 6 | 7.5 | TX-30 | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3
max. 10.0 d4
min. 6.5 h1
max. 6 l2
±0.25 7.5 TX size TX-30 | ||||||||||||||||||||||||
P0156.080-012-A4 | M 8 | 12 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 12 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
P0156.080-016-A4 | M 8 | 16 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 16 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
P0156.080-020-A4 | M 8 | 20 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
P0156.080-025-A4 | M 8 | 25 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
P0156.080-030-A4 | M 8 | 30 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
P0156.080-035-A4 | M 8 | 35 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 35 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
P0156.080-040-A4 | M 8 | 40 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
P0156.080-045-A4 | M 8 | 45 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 45 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
P0156.080-050-A4 | M 8 | 50 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
P0156.080-060-A4 | M 8 | 60 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* | ||||||||||||||||||||||||
P0156.080-080-A4 | M 8 | 80 | 6.0 | 13.0 | 8.5 | 8 | 10.0 | TX-30* | ||||||||||||||||
£ 4.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 8 l1
±0.25 80 d2
±0.12 6.0 d3
max. 13.0 d4
min. 8.5 h1
max. 8 l2
±0.25 10.0 TX size TX-30* |
Stainless steel (AISI 316, 1.440).
Tensile strength 480 N/mm2. Proof stress min. 200 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762. Often used with our captive washers (P0168) or retaining flanges (P0169.A2 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
*M 8 sizes have a reduced TX size.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.