Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 | d4 min. | h1 | h2 | l2 ±0.25 | w1 | |||||||||||||||
P0155.020-010-A2 | M 2 | 10 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 0.5 | ||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
±0.25 10 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 w1 0.5 | |||||||||||||||||||||||||
P0155.020-012-A2 | M 2 | 12 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 0.5 | ||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
±0.25 12 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 w1 0.5 | |||||||||||||||||||||||||
P0155.020-016-A2 | M 2 | 16 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 0.5 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
±0.25 16 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 w1 0.5 | |||||||||||||||||||||||||
P0155.020-020-A2 | M 2 | 20 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 0.5 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
±0.25 20 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 w1 0.5 | |||||||||||||||||||||||||
P0155.025-010-A2 | M 2.5 | 10 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 0.6 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 469 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 w1 0.6 | |||||||||||||||||||||||||
P0155.025-012-A2 | M 2.5 | 12 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 0.6 | ||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 609 Need more? Please call us.
d1 M 2.5 l1
±0.25 12 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 w1 0.6 | |||||||||||||||||||||||||
P0155.025-016-A2 | M 2.5 | 16 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 0.6 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 468 Need more? Please call us.
d1 M 2.5 l1
±0.25 16 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 w1 0.6 | |||||||||||||||||||||||||
P0155.025-020-A2 | M 2.5 | 20 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 0.6 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 716 Need more? Please call us.
d1 M 2.5 l1
±0.25 20 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 w1 0.6 | |||||||||||||||||||||||||
P0155.025-025-A2 | M 2.5 | 25 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 0.6 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 25 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 w1 0.6 | |||||||||||||||||||||||||
P0155.025-030-A2 | M 2.5 | 30 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 0.6 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 30 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 w1 0.6 | |||||||||||||||||||||||||
P0155.030-006-A2 | M 3 | 6 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 2606 Need more? Please call us.
d1 M 3 l1
±0.25 6 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.030-008-A2 | M 3 | 8 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 602 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.030-010-A2 | M 3 | 10 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 663 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.030-011-A2 | M 3 | 11 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 3449 Need more? Please call us.
d1 M 3 l1
±0.25 11 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.030-013-A2 | M 3 | 13 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 457 Need more? Please call us.
d1 M 3 l1
±0.25 13 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.030-016-A2 | M 3 | 16 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 790 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.030-018-A2 | M 3 | 18 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 430 Need more? Please call us.
d1 M 3 l1
±0.25 18 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.030-020-A2 | M 3 | 20 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 580 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.030-025-A2 | M 3 | 25 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 322 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.030-030-A2 | M 3 | 30 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 206 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.030-040-A2 | M 3 | 40 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 0.8 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 456 Need more? Please call us.
d1 M 3 l1
±0.25 40 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 w1 0.8 | |||||||||||||||||||||||||
P0155.035-010-A2 | M 3.5 | 10 | 2.3 | 6.0 | 3.8 | 2.4 | 1.40 | 5.2 | 1.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 195 Need more? Please call us.
d1 M 3.5 l1
±0.25 10 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.40 l2
±0.25 5.2 w1 1.0 | |||||||||||||||||||||||||
P0155.035-016-A2 | M 3.5 | 16 | 2.3 | 6.0 | 3.8 | 2.4 | 1.40 | 5.2 | 1.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 16 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.40 l2
±0.25 5.2 w1 1.0 | |||||||||||||||||||||||||
P0155.035-020-A2 | M 3.5 | 20 | 2.3 | 6.0 | 3.8 | 2.4 | 1.40 | 5.2 | 1.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 20 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.40 l2
±0.25 5.2 w1 1.0 | |||||||||||||||||||||||||
P0155.035-025-A2 | M 3.5 | 25 | 2.3 | 6.0 | 3.8 | 2.4 | 1.40 | 5.2 | 1.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 25 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.40 l2
±0.25 5.2 w1 1.0 | |||||||||||||||||||||||||
P0155.035-030-A2 | M 3.5 | 30 | 2.3 | 6.0 | 3.8 | 2.4 | 1.40 | 5.2 | 1.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 30 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.40 l2
±0.25 5.2 w1 1.0 | |||||||||||||||||||||||||
P0155.035-040-A2 | M 3.5 | 40 | 2.3 | 6.0 | 3.8 | 2.4 | 1.40 | 5.2 | 1.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 40 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.40 l2
±0.25 5.2 w1 1.0 | |||||||||||||||||||||||||
P0155.040-010-A2 | M 4 | 10 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 405 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.040-012-A2 | M 4 | 12 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 653 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.040-016-A2 | M 4 | 16 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 150 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.040-018-A2 | M 4 | 18 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 614 Need more? Please call us.
d1 M 4 l1
±0.25 18 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.040-019-A2 | M 4 | 19 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 19 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.040-020-A2 | M 4 | 20 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.040-025-A2 | M 4 | 25 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 512 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.040-030-A2 | M 4 | 30 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 207 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.040-040-A2 | M 4 | 40 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 175 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.040-050-A2 | M 4 | 50 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.040-060-A2 | M 4 | 60 | 2.8 | 7.0 | 4.5 | 2.6 | 1.60 | 6.0 | 1.2 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 60 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.60 l2
±0.25 6.0 w1 1.2 | |||||||||||||||||||||||||
P0155.050-010-A2 | M 5 | 10 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 556 Need more? Please call us.
d1 M 5 l1
±0.25 10 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-012-A2 | M 5 | 12 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 132 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-016-A2 | M 5 | 16 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 359 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-018-A2 | M 5 | 18 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 18 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-020-A2 | M 5 | 20 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 250 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-022-A2 | M 5 | 22 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 22 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-025-A2 | M 5 | 25 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 236 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-030-A2 | M 5 | 30 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 108 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-040-A2 | M 5 | 40 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-050-A2 | M 5 | 50 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-060-A2 | M 5 | 60 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 60 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.050-080-A2 | M 5 | 80 | 3.7 | 8.5 | 5.5 | 3.3 | 2.00 | 7.5 | 1.2 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 80 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.00 l2
±0.25 7.5 w1 1.2 | |||||||||||||||||||||||||
P0155.060-010-A2 | M 6 | 10 | 4.2 | 10.0 | 6.5 | 3.9 | 2.30 | 7.5 | 1.6 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 10 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.30 l2
±0.25 7.5 w1 1.6 | |||||||||||||||||||||||||
P0155.060-012-A2 | M 6 | 12 | 4.2 | 10.0 | 6.5 | 3.9 | 2.30 | 7.5 | 1.6 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 12 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.30 l2
±0.25 7.5 w1 1.6 | |||||||||||||||||||||||||
P0155.060-016-A2 | M 6 | 16 | 4.2 | 10.0 | 6.5 | 3.9 | 2.30 | 7.5 | 1.6 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 65 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.30 l2
±0.25 7.5 w1 1.6 | |||||||||||||||||||||||||
P0155.060-020-A2 | M 6 | 20 | 4.2 | 10.0 | 6.5 | 3.9 | 2.30 | 7.5 | 1.6 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 110 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.30 l2
±0.25 7.5 w1 1.6 | |||||||||||||||||||||||||
P0155.060-025-A2 | M 6 | 25 | 4.2 | 10.0 | 6.5 | 3.9 | 2.30 | 7.5 | 1.6 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 118 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.30 l2
±0.25 7.5 w1 1.6 | |||||||||||||||||||||||||
P0155.060-030-A2 | M 6 | 30 | 4.2 | 10.0 | 6.5 | 3.9 | 2.30 | 7.5 | 1.6 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.30 l2
±0.25 7.5 w1 1.6 | |||||||||||||||||||||||||
P0155.060-040-A2 | M 6 | 40 | 4.2 | 10.0 | 6.5 | 3.9 | 2.30 | 7.5 | 1.6 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.30 l2
±0.25 7.5 w1 1.6 | |||||||||||||||||||||||||
P0155.060-050-A2 | M 6 | 50 | 4.2 | 10.0 | 6.5 | 3.9 | 2.30 | 7.5 | 1.6 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.30 l2
±0.25 7.5 w1 1.6 | |||||||||||||||||||||||||
P0155.060-060-A2 | M 6 | 60 | 4.2 | 10.0 | 6.5 | 3.9 | 2.30 | 7.5 | 1.6 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.30 l2
±0.25 7.5 w1 1.6 | |||||||||||||||||||||||||
P0155.060-080-A2 | M 6 | 80 | 4.2 | 10.0 | 6.5 | 3.9 | 2.30 | 7.5 | 1.6 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.30 l2
±0.25 7.5 w1 1.6 |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 1207. Often used with our captive washers (P0168) or retaining flanges (P0169.A2 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.