Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 max. | d4 min. | h1 max. | l2 ±0.25 | A/F | |||||||||||||||
P0153.020-010-A2 | M 2 | 10 | 1.2 | 3.8 | 2.5 | 1.20 | 3.5 | 1.0 | ||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 491 Need more? Please call us.
d1 M 2 l1
±0.25 10 d2
±0.12 1.2 d3
max. 3.8 d4
min. 2.5 h1
max. 1.20 l2
±0.25 3.5 A/F 1.0 | ||||||||||||||||||||||||
P0153.020-012-A2 | M 2 | 12 | 1.2 | 3.8 | 2.5 | 1.20 | 3.5 | 1.0 | ||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 308 Need more? Please call us.
d1 M 2 l1
±0.25 12 d2
±0.12 1.2 d3
max. 3.8 d4
min. 2.5 h1
max. 1.20 l2
±0.25 3.5 A/F 1.0 | ||||||||||||||||||||||||
P0153.020-016-A2 | M 2 | 16 | 1.2 | 3.8 | 2.5 | 1.20 | 3.5 | 1.0 | ||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 182 Need more? Please call us.
d1 M 2 l1
±0.25 16 d2
±0.12 1.2 d3
max. 3.8 d4
min. 2.5 h1
max. 1.20 l2
±0.25 3.5 A/F 1.0 | ||||||||||||||||||||||||
P0153.020-020-A2 | M 2 | 20 | 1.2 | 3.8 | 2.5 | 1.20 | 3.5 | 1.0 | ||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
±0.25 20 d2
±0.12 1.2 d3
max. 3.8 d4
min. 2.5 h1
max. 1.20 l2
±0.25 3.5 A/F 1.0 | ||||||||||||||||||||||||
P0153.025-010-A2 | M 2.5 | 10 | 1.7 | 4.7 | 2.8 | 1.80 | 3.7 | 1.3 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 135 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.7 d3
max. 4.7 d4
min. 2.8 h1
max. 1.80 l2
±0.25 3.7 A/F 1.3 | ||||||||||||||||||||||||
P0153.025-012-A2 | M 2.5 | 12 | 1.7 | 4.7 | 2.8 | 1.80 | 3.7 | 1.3 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 12 d2
±0.12 1.7 d3
max. 4.7 d4
min. 2.8 h1
max. 1.80 l2
±0.25 3.7 A/F 1.3 | ||||||||||||||||||||||||
P0153.025-016-A2 | M 2.5 | 16 | 1.7 | 4.7 | 2.8 | 1.80 | 3.7 | 1.3 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 322 Need more? Please call us.
d1 M 2.5 l1
±0.25 16 d2
±0.12 1.7 d3
max. 4.7 d4
min. 2.8 h1
max. 1.80 l2
±0.25 3.7 A/F 1.3 | ||||||||||||||||||||||||
P0153.025-020-A2 | M 2.5 | 20 | 1.7 | 4.7 | 2.8 | 1.80 | 3.7 | 1.3 | ||||||||||||||||
£ 2.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 20 d2
±0.12 1.7 d3
max. 4.7 d4
min. 2.8 h1
max. 1.80 l2
±0.25 3.7 A/F 1.3 | ||||||||||||||||||||||||
P0153.030-008-A2 | M 3 | 8 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | 1.5 | ||||||||||||||||
£ 2.76 per unit (click for quantity discounts) Ready to despatch 584 Need more? Please call us.
d1 M 3 l1
±0.25 8 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 A/F 1.5 | ||||||||||||||||||||||||
P0153.030-010-A2 | M 3 | 10 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | 1.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 502 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 A/F 1.5 | ||||||||||||||||||||||||
P0153.030-012-A2 | M 3 | 12 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | 1.5 | ||||||||||||||||
£ 2.97 per unit (click for quantity discounts) Ready to despatch 315 Need more? Please call us.
d1 M 3 l1
±0.25 12 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 A/F 1.5 | ||||||||||||||||||||||||
P0153.030-016-A2 | M 3 | 16 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | 1.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 205 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 A/F 1.5 | ||||||||||||||||||||||||
P0153.030-020-A2 | M 3 | 20 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | 1.5 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 A/F 1.5 | ||||||||||||||||||||||||
P0153.030-025-A2 | M 3 | 25 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | 1.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 437 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 A/F 1.5 | ||||||||||||||||||||||||
P0153.030-030-A2 | M 3 | 30 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | 1.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 A/F 1.5 | ||||||||||||||||||||||||
P0153.030-035-A2 | M 3 | 35 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | 1.5 | ||||||||||||||||
£ 3.01 per unit (click for quantity discounts) Ready to despatch 210 Need more? Please call us.
d1 M 3 l1
±0.25 35 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 A/F 1.5 | ||||||||||||||||||||||||
P0153.030-040-A2 | M 3 | 40 | 2.0 | 5.6 | 3.5 | 1.65 | 4.5 | 1.5 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 211 Need more? Please call us.
d1 M 3 l1
±0.25 40 d2
±0.12 2.0 d3
max. 5.6 d4
min. 3.5 h1
max. 1.65 l2
±0.25 4.5 A/F 1.5 | ||||||||||||||||||||||||
P0153.040-010-A2 | M 4 | 10 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 387 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.040-012-A2 | M 4 | 12 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 484 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.040-014-A2 | M 4 | 14 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 2.97 per unit (click for quantity discounts) Ready to despatch 604 Need more? Please call us.
d1 M 4 l1
±0.25 14 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.040-016-A2 | M 4 | 16 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 2.98 per unit (click for quantity discounts) Ready to despatch 1052 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.040-020-A2 | M 4 | 20 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.040-025-A2 | M 4 | 25 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 569 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.040-030-A2 | M 4 | 30 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 188 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.040-035-A2 | M 4 | 35 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 3.06 per unit (click for quantity discounts) Ready to despatch 104 Need more? Please call us.
d1 M 4 l1
±0.25 35 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.040-040-A2 | M 4 | 40 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.040-050-A2 | M 4 | 50 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 44 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.040-060-A2 | M 4 | 60 | 2.8 | 7.5 | 4.5 | 2.20 | 6.0 | 2.0 | ||||||||||||||||
£ 3.05 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
d1 M 4 l1
±0.25 60 d2
±0.12 2.8 d3
max. 7.5 d4
min. 4.5 h1
max. 2.20 l2
±0.25 6.0 A/F 2.0 | ||||||||||||||||||||||||
P0153.050-012-A2 | M 5 | 12 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | 2.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 156 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 A/F 2.5 | ||||||||||||||||||||||||
P0153.050-014-A2 | M 5 | 14 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | 2.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 102 Need more? Please call us.
d1 M 5 l1
±0.25 14 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 A/F 2.5 | ||||||||||||||||||||||||
P0153.050-016-A2 | M 5 | 16 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | 2.5 | ||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 A/F 2.5 | ||||||||||||||||||||||||
P0153.050-020-A2 | M 5 | 20 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | 2.5 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 A/F 2.5 | ||||||||||||||||||||||||
P0153.050-025-A2 | M 5 | 25 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | 2.5 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 291 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 A/F 2.5 | ||||||||||||||||||||||||
P0153.050-030-A2 | M 5 | 30 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | 2.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 304 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 A/F 2.5 | ||||||||||||||||||||||||
P0153.050-035-A2 | M 5 | 35 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | 2.5 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 249 Need more? Please call us.
d1 M 5 l1
±0.25 35 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 A/F 2.5 | ||||||||||||||||||||||||
P0153.050-040-A2 | M 5 | 40 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | 2.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 260 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 A/F 2.5 | ||||||||||||||||||||||||
P0153.050-050-A2 | M 5 | 50 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | 2.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 512 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 A/F 2.5 | ||||||||||||||||||||||||
P0153.050-060-A2 | M 5 | 60 | 3.7 | 9.2 | 5.5 | 2.50 | 7.5 | 2.5 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
d1 M 5 l1
±0.25 60 d2
±0.12 3.7 d3
max. 9.2 d4
min. 5.5 h1
max. 2.50 l2
±0.25 7.5 A/F 2.5 | ||||||||||||||||||||||||
P0153.060-016-A2 | M 6 | 16 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | 3.0 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 574 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 A/F 3.0 | ||||||||||||||||||||||||
P0153.060-020-A2 | M 6 | 20 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | 3.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 966 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 A/F 3.0 | ||||||||||||||||||||||||
P0153.060-025-A2 | M 6 | 25 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | 3.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 537 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 A/F 3.0 | ||||||||||||||||||||||||
P0153.060-030-A2 | M 6 | 30 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | 3.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 451 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 A/F 3.0 | ||||||||||||||||||||||||
P0153.060-035-A2 | M 6 | 35 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | 3.0 | ||||||||||||||||
£ 3.18 per unit (click for quantity discounts) Ready to despatch 142 Need more? Please call us.
d1 M 6 l1
±0.25 35 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 A/F 3.0 | ||||||||||||||||||||||||
P0153.060-040-A2 | M 6 | 40 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | 3.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 104 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 A/F 3.0 | ||||||||||||||||||||||||
P0153.060-050-A2 | M 6 | 50 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | 3.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 A/F 3.0 | ||||||||||||||||||||||||
P0153.060-060-A2 | M 6 | 60 | 4.2 | 11.0 | 6.5 | 3.00 | 8.0 | 3.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3
max. 11.0 d4
min. 6.5 h1
max. 3.00 l2
±0.25 8.0 A/F 3.0 | ||||||||||||||||||||||||
P0153.080-020-A2 | M 8 | 20 | 6.0 | 15.0 | 8.5 | 4.10 | 10.0 | 4.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 548 Need more? Please call us.
d1 M 8 l1
±0.25 20 d2
±0.12 6.0 d3
max. 15.0 d4
min. 8.5 h1
max. 4.10 l2
±0.25 10.0 A/F 4.0 | ||||||||||||||||||||||||
P0153.080-025-A2 | M 8 | 25 | 6.0 | 15.0 | 8.5 | 4.10 | 10.0 | 4.0 | ||||||||||||||||
£ 3.15 per unit (click for quantity discounts) Ready to despatch 502 Need more? Please call us.
d1 M 8 l1
±0.25 25 d2
±0.12 6.0 d3
max. 15.0 d4
min. 8.5 h1
max. 4.10 l2
±0.25 10.0 A/F 4.0 | ||||||||||||||||||||||||
P0153.080-030-A2 | M 8 | 30 | 6.0 | 15.0 | 8.5 | 4.10 | 10.0 | 4.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 469 Need more? Please call us.
d1 M 8 l1
±0.25 30 d2
±0.12 6.0 d3
max. 15.0 d4
min. 8.5 h1
max. 4.10 l2
±0.25 10.0 A/F 4.0 | ||||||||||||||||||||||||
P0153.080-040-A2 | M 8 | 40 | 6.0 | 15.0 | 8.5 | 4.10 | 10.0 | 4.0 | ||||||||||||||||
£ 3.22 per unit (click for quantity discounts) Ready to despatch 236 Need more? Please call us.
d1 M 8 l1
±0.25 40 d2
±0.12 6.0 d3
max. 15.0 d4
min. 8.5 h1
max. 4.10 l2
±0.25 10.0 A/F 4.0 | ||||||||||||||||||||||||
P0153.080-050-A2 | M 8 | 50 | 6.0 | 15.0 | 8.5 | 4.10 | 10.0 | 4.0 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 221 Need more? Please call us.
d1 M 8 l1
±0.25 50 d2
±0.12 6.0 d3
max. 15.0 d4
min. 8.5 h1
max. 4.10 l2
±0.25 10.0 A/F 4.0 | ||||||||||||||||||||||||
P0153.080-060-A2 | M 8 | 60 | 6.0 | 15.0 | 8.5 | 4.10 | 10.0 | 4.0 | ||||||||||||||||
£ 3.27 per unit (click for quantity discounts) Ready to despatch 202 Need more? Please call us.
d1 M 8 l1
±0.25 60 d2
±0.12 6.0 d3
max. 15.0 d4
min. 8.5 h1
max. 4.10 l2
±0.25 10.0 A/F 4.0 |
Stainless steel (AISI 303, 1.4305).Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washers (P0168) or retaining flanges (P0169.A2 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.
To accommodate the slight undercut at the top of the shank, the hex socket is smaller than on a similar threaded machine screw.