Price & Availability | Article | d1 | l1 ±0.25 | d2 ±0.12 | d3 | d4 min. | h1 | h2 | l2 ±0.25 | A/F | |||||||||||||||
P0152.020-010-A4 | M 2 | 10 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 1.3 | ||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 47 Need more? Please call us.
d1 M 2 l1
±0.25 10 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 A/F 1.3 | |||||||||||||||||||||||||
P0152.020-012-A4 | M 2 | 12 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 1.3 | ||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
±0.25 12 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 A/F 1.3 | |||||||||||||||||||||||||
P0152.020-016-A4 | M 2 | 16 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 1.3 | ||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
±0.25 16 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 A/F 1.3 | |||||||||||||||||||||||||
P0152.020-020-A4 | M 2 | 20 | 1.2 | 3.8 | 2.5 | 1.3 | 0.85 | 3.0 | 1.3 | ||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2 l1
±0.25 20 d2
±0.12 1.2 d3 3.8 d4
min. 2.5 h1 1.3 h2 0.85 l2
±0.25 3.0 A/F 1.3 | |||||||||||||||||||||||||
P0152.025-008-A4 | M 2.5 | 8 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 3.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 8 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
P0152.025-010-A4 | M 2.5 | 10 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 10 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
P0152.025-016-A4 | M 2.5 | 16 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 16 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
P0152.025-020-A4 | M 2.5 | 20 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 20 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
P0152.025-025-A4 | M 2.5 | 25 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 25 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
P0152.025-030-A4 | M 2.5 | 30 | 1.7 | 4.5 | 2.8 | 1.6 | 1.00 | 3.7 | 1.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 2.5 l1
±0.25 30 d2
±0.12 1.7 d3 4.5 d4
min. 2.8 h1 1.6 h2 1.00 l2
±0.25 3.7 A/F 1.5 | |||||||||||||||||||||||||
P0152.030-010-A4 | M 3 | 10 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 10 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
P0152.030-011-A4 | M 3 | 11 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 11 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
P0152.030-013-A4 | M 3 | 13 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 209 Need more? Please call us.
d1 M 3 l1
±0.25 13 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
P0152.030-016-A4 | M 3 | 16 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1 M 3 l1
±0.25 16 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
P0152.030-018-A4 | M 3 | 18 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 18 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
P0152.030-020-A4 | M 3 | 20 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 20 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
P0152.030-025-A4 | M 3 | 25 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 25 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
P0152.030-030-A4 | M 3 | 30 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 30 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
P0152.030-040-A4 | M 3 | 40 | 2.0 | 5.5 | 3.5 | 2.0 | 1.30 | 4.5 | 2 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3 l1
±0.25 40 d2
±0.12 2.0 d3 5.5 d4
min. 3.5 h1 2.0 h2 1.30 l2
±0.25 4.5 A/F 2 | |||||||||||||||||||||||||
P0152.035-010-A4 | M 3.5 | 10 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 10 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
P0152.035-016-A4 | M 3.5 | 16 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 16 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
P0152.035-020-A4 | M 3.5 | 20 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 20 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
P0152.035-025-A4 | M 3.5 | 25 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 25 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
P0152.035-030-A4 | M 3.5 | 30 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 30 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
P0152.035-040-A4 | M 3.5 | 40 | 2.3 | 6.0 | 3.8 | 2.4 | 1.4 | 5.2 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 3.5 l1
±0.25 40 d2
±0.12 2.3 d3 6.0 d4
min. 3.8 h1 2.4 h2 1.4 l2
±0.25 5.2 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-010-A4 | M 4 | 10 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 10 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-012-A4 | M 4 | 12 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 12 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-016-A4 | M 4 | 16 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 16 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-018-A4 | M 4 | 18 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 18 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-019-A4 | M 4 | 19 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 19 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-020-A4 | M 4 | 20 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 244 Need more? Please call us.
d1 M 4 l1
±0.25 20 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-025-A4 | M 4 | 25 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 25 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-030-A4 | M 4 | 30 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.93 per unit (click for quantity discounts) Ready to despatch 321 Need more? Please call us.
d1 M 4 l1
±0.25 30 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-040-A4 | M 4 | 40 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 40 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-050-A4 | M 4 | 50 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 549 Need more? Please call us.
d1 M 4 l1
±0.25 50 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.040-060-A4 | M 4 | 60 | 2.8 | 7.0 | 4.5 | 2.6 | 1.6 | 6.0 | 2.5 | ||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 4 l1
±0.25 60 d2
±0.12 2.8 d3 7.0 d4
min. 4.5 h1 2.6 h2 1.6 l2
±0.25 6.0 A/F 2.5 | |||||||||||||||||||||||||
P0152.050-010-A4 | M 5 | 10 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.98 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1 M 5 l1
±0.25 10 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-012-A4 | M 5 | 12 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 4.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 12 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-016-A4 | M 5 | 16 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 16 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-018-A4 | M 5 | 18 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 4.06 per unit (click for quantity discounts) Ready to despatch 378 Need more? Please call us.
d1 M 5 l1
±0.25 18 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-020-A4 | M 5 | 20 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 4.09 per unit (click for quantity discounts) Ready to despatch 219 Need more? Please call us.
d1 M 5 l1
±0.25 20 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-022-A4 | M 5 | 22 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 4.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 22 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-025-A4 | M 5 | 25 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 4.09 per unit (click for quantity discounts) Ready to despatch 212 Need more? Please call us.
d1 M 5 l1
±0.25 25 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-030-A4 | M 5 | 30 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 95 Need more? Please call us.
d1 M 5 l1
±0.25 30 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-040-A4 | M 5 | 40 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 40 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-050-A4 | M 5 | 50 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 50 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-060-A4 | M 5 | 60 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 60 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.050-080-A4 | M 5 | 80 | 3.7 | 8.5 | 5.5 | 3.3 | 2.0 | 7.5 | 3 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1
±0.25 80 d2
±0.12 3.7 d3 8.5 d4
min. 5.5 h1 3.3 h2 2.0 l2
±0.25 7.5 A/F 3 | |||||||||||||||||||||||||
P0152.060-016-A4 | M 6 | 16 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 4.09 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1 M 6 l1
±0.25 16 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
P0152.060-020-A4 | M 6 | 20 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 20 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
P0152.060-025-A4 | M 6 | 25 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 4.13 per unit (click for quantity discounts) Ready to despatch 96 Need more? Please call us.
d1 M 6 l1
±0.25 25 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
P0152.060-030-A4 | M 6 | 30 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 30 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
P0152.060-040-A4 | M 6 | 40 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 40 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
P0152.060-050-A4 | M 6 | 50 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 50 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
P0152.060-060-A4 | M 6 | 60 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 60 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 | |||||||||||||||||||||||||
P0152.060-080-A4 | M 6 | 80 | 4.2 | 10.0 | 6.5 | 3.9 | 2.3 | 7.5 | 4 | ||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 6 l1
±0.25 80 d2
±0.12 4.2 d3 10.0 d4
min. 6.5 h1 3.9 h2 2.3 l2
±0.25 7.5 A/F 4 |
Stainless steel (AISI 316, 1.4401). This grade of stainless steel is highly resistant to corrosion and is suitable for outdoor, medical and marine applications. Tensile strength 550 N/mm2. Also available on request in titanium, steel (anodised, black oxide coated or zinc plated), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 1207. Often used with our captive washers (P0168) or retaining flanges (P0169.A2 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.