Price & Availability | Article | d1 | Thread type | d2 | w1 | h1 | w2 | w3 | F1 max. kg | F2 max. kg | Weight kg | |||||||||||||||||||||
P4048.U1/4-ZP | 1/4"-20 | UNC | 20 | 36 | 8 | 20 | 36 | 70 | 50 | 0.05 | ||||||||||||||||||||||
£ 4.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4"-20 Thread type UNC d2 20 w1 36 h1 8 w2 20 w3 36 F1
max.
kg 70 F2
max.
kg 50 Weight
kg 0.05 | ||||||||||||||||||||||||||||||||
P4048.U5/16-ZP | 5/16"-18 | UNC | 20 | 36 | 8 | 20 | 36 | 140 | 95 | 0.05 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 5/16"-18 Thread type UNC d2 20 w1 36 h1 8 w2 20 w3 36 F1
max.
kg 140 F2
max.
kg 95 Weight
kg 0.05 | ||||||||||||||||||||||||||||||||
P4048.U3/8-ZP | 3/8"-16 | UNC | 25 | 45 | 10 | 25 | 45 | 230 | 170 | 0.09 | ||||||||||||||||||||||
£ 5.03 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8"-16 Thread type UNC d2 25 w1 45 h1 10 w2 25 w3 45 F1
max.
kg 230 F2
max.
kg 170 Weight
kg 0.09 | ||||||||||||||||||||||||||||||||
P4048.U1/2-ZP | 1/2"-13 | UNC | 30 | 54 | 12 | 30 | 53 | 340 | 240 | 0.16 | ||||||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2"-13 Thread type UNC d2 30 w1 54 h1 12 w2 30 w3 53 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.16 | ||||||||||||||||||||||||||||||||
P4048.U5/8-ZP | 5/8"-11 | UNC | 35 | 63 | 14 | 35 | 62 | 700 | 500 | 0.24 | ||||||||||||||||||||||
£ 9.17 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8"-11 Thread type UNC d2 35 w1 63 h1 14 w2 35 w3 62 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.24 | ||||||||||||||||||||||||||||||||
P4048.U3/4-ZP | 3/4"-10 | UNC | 40 | 72 | 16 | 40 | 71 | 1200 | 830 | 0.36 | ||||||||||||||||||||||
£ 12.03 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/4"-10 Thread type UNC d2 40 w1 72 h1 16 w2 40 w3 71 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.36 | ||||||||||||||||||||||||||||||||
P4048.U7/8-ZP | 7/8"-9 | UNC | 50 | 90 | 20 | 50 | 90 | 1500 | 1050 | 0.72 | ||||||||||||||||||||||
£ 24.05 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 7/8"-9 Thread type UNC d2 50 w1 90 h1 20 w2 50 w3 90 F1
max.
kg 1500 F2
max.
kg 1050 Weight
kg 0.72 | ||||||||||||||||||||||||||||||||
P4048.U1-ZP | 1"-8 | UNC | 50 | 90 | 20 | 50 | 90 | 1800 | 1270 | 0.72 | ||||||||||||||||||||||
£ 24.05 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1"-8 Thread type UNC d2 50 w1 90 h1 20 w2 50 w3 90 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 0.72 | ||||||||||||||||||||||||||||||||
P4048.U1-1/8-ZP | 1-1/8"-7 | UNC | 65 | 108 | 24 | 60 | 109 | 2500 | 1650 | 1.32 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-1/8"-7 Thread type UNC d2 65 w1 108 h1 24 w2 60 w3 109 F1
max.
kg 2500 F2
max.
kg 1650 Weight
kg 1.32 | ||||||||||||||||||||||||||||||||
P4048.U1-1/4-ZP | 1-1/4"-7 | UNC | 75 | 126 | 28 | 70 | 128 | 4300 | 3200 | 2.08 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-1/4"-7 Thread type UNC d2 75 w1 126 h1 28 w2 70 w3 128 F1
max.
kg 4300 F2
max.
kg 3200 Weight
kg 2.08 | ||||||||||||||||||||||||||||||||
P4048.U1-1/2-ZP | 1-1/2"-6 | UNC | 85 | 144 | 32 | 80 | 147 | 6100 | 4300 | 3.11 | ||||||||||||||||||||||
£ 128.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1-1/2"-6 Thread type UNC d2 85 w1 144 h1 32 w2 80 w3 147 F1
max.
kg 6100 F2
max.
kg 4300 Weight
kg 3.11 | ||||||||||||||||||||||||||||||||
P4048.U1-3/4-ZP | 1-3/4"-5 | UNC | 100 | 166 | 38 | 90 | 168 | 8000 | 5500 | 5.02 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-3/4"-5 Thread type UNC d2 100 w1 166 h1 38 w2 90 w3 168 F1
max.
kg 8000 F2
max.
kg 5500 Weight
kg 5.02 | ||||||||||||||||||||||||||||||||
P4048.U2-ZP | 2" | UNC | 100 | 166 | 38 | 90 | 168 | 9900 | 7300 | 5.02 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2" Thread type UNC d2 100 w1 166 h1 38 w2 90 w3 168 F1
max.
kg 9900 F2
max.
kg 7300 Weight
kg 5.02 | ||||||||||||||||||||||||||||||||
P4048.U2-1/4-ZP | 2-1/4" | UNC | 110 | 184 | 42 | 100 | 187 | 11500 | 8300 | 6.69 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 2-1/4" Thread type UNC d2 110 w1 184 h1 42 w2 100 w3 187 F1
max.
kg 11500 F2
max.
kg 8300 Weight
kg 6.69 | ||||||||||||||||||||||||||||||||
P4048.U2-1/2-ZP | 2-1/2" | UNC | 120 | 206 | 48 | 110 | 208 | 16000 | 11000 | 9.30 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2-1/2" Thread type UNC d2 120 w1 206 h1 48 w2 110 w3 208 F1
max.
kg 16000 F2
max.
kg 11000 Weight
kg 9.30 | ||||||||||||||||||||||||||||||||
P4048.G1/4-ZP | 1/4"-19 | BSP | 30 | 54 | 12 | 30 | 53 | 70 | 50 | 0.16 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1/4"-19 Thread type BSP d2 30 w1 54 h1 12 w2 30 w3 53 F1
max.
kg 70 F2
max.
kg 50 Weight
kg 0.16 | ||||||||||||||||||||||||||||||||
P4048.G3/8-ZP | 3/8"-19 | BSP | 35 | 63 | 14 | 35 | 62 | 230 | 170 | 0.24 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 3/8"-19 Thread type BSP d2 35 w1 63 h1 14 w2 35 w3 62 F1
max.
kg 230 F2
max.
kg 170 Weight
kg 0.24 | ||||||||||||||||||||||||||||||||
P4048.G1/2-ZP | 1/2"-14 | BSP | 40 | 72 | 16 | 40 | 71 | 340 | 240 | 0.36 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1/2"-14 Thread type BSP d2 40 w1 72 h1 16 w2 40 w3 71 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.36 | ||||||||||||||||||||||||||||||||
P4048.G5/8-ZP | 5/8"-14 | BSP | 40 | 72 | 16 | 40 | 71 | 700 | 500 | 0.36 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 5/8"-14 Thread type BSP d2 40 w1 72 h1 16 w2 40 w3 71 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.36 | ||||||||||||||||||||||||||||||||
P4048.G3/4-ZP | 3/4"-14 | BSP | 50 | 90 | 20 | 50 | 90 | 1200 | 830 | 0.72 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 3/4"-14 Thread type BSP d2 50 w1 90 h1 20 w2 50 w3 90 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.72 | ||||||||||||||||||||||||||||||||
P4048.G7/8-ZP | 7/8"-14 | BSP | 65 | 108 | 24 | 60 | 109 | 1500 | 1050 | 1.32 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 7/8"-14 Thread type BSP d2 65 w1 108 h1 24 w2 60 w3 109 F1
max.
kg 1500 F2
max.
kg 1050 Weight
kg 1.32 | ||||||||||||||||||||||||||||||||
P4048.G1-ZP | 1"-11 | BSP | 65 | 108 | 24 | 60 | 109 | 1800 | 1270 | 1.32 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1"-11 Thread type BSP d2 65 w1 108 h1 24 w2 60 w3 109 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 1.32 | ||||||||||||||||||||||||||||||||
P4048.W1/4-ZP | 1/4"-20 | BSW | 20 | 36 | 8 | 20 | 36 | 70 | 50 | 0.05 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1/4"-20 Thread type BSW d2 20 w1 36 h1 8 w2 20 w3 36 F1
max.
kg 70 F2
max.
kg 50 Weight
kg 0.05 | ||||||||||||||||||||||||||||||||
P4048.W5/16-ZP | 5/16"-18 | BSW | 20 | 36 | 8 | 20 | 36 | 140 | 95 | 0.05 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 5/16"-18 Thread type BSW d2 20 w1 36 h1 8 w2 20 w3 36 F1
max.
kg 140 F2
max.
kg 95 Weight
kg 0.05 | ||||||||||||||||||||||||||||||||
P4048.W3/8-ZP | 3/8"-16 | BSW | 25 | 45 | 10 | 25 | 45 | 230 | 170 | 0.09 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 3/8"-16 Thread type BSW d2 25 w1 45 h1 10 w2 25 w3 45 F1
max.
kg 230 F2
max.
kg 170 Weight
kg 0.09 | ||||||||||||||||||||||||||||||||
P4048.W1/2-ZP | 1/2"-13 | BSW | 30 | 54 | 12 | 30 | 53 | 340 | 240 | 0.16 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1/2"-13 Thread type BSW d2 30 w1 54 h1 12 w2 30 w3 53 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.16 | ||||||||||||||||||||||||||||||||
P4048.W5/8-ZP | 5/8"-11 | BSW | 35 | 63 | 14 | 35 | 62 | 700 | 500 | 0.24 | ||||||||||||||||||||||
£ 9.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8"-11 Thread type BSW d2 35 w1 63 h1 14 w2 35 w3 62 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.24 | ||||||||||||||||||||||||||||||||
P4048.W3/4-ZP | 3/4"-10 | BSW | 40 | 72 | 16 | 40 | 71 | 1200 | 830 | 0.36 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 3/4"-10 Thread type BSW d2 40 w1 72 h1 16 w2 40 w3 71 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.36 | ||||||||||||||||||||||||||||||||
P4048.W7/8-ZP | 7/8"-9 | BSW | 50 | 90 | 20 | 50 | 90 | 1500 | 1050 | 0.72 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 7/8"-9 Thread type BSW d2 50 w1 90 h1 20 w2 50 w3 90 F1
max.
kg 1500 F2
max.
kg 1050 Weight
kg 0.72 | ||||||||||||||||||||||||||||||||
P4048.W1-ZP | 1"-8 | BSW | 50 | 90 | 20 | 50 | 90 | 1800 | 1270 | 0.72 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1"-8 Thread type BSW d2 50 w1 90 h1 20 w2 50 w3 90 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 0.72 | ||||||||||||||||||||||||||||||||
P4048.W1-1/8-ZP | 1-1/8"-7 | BSW | 65 | 108 | 24 | 60 | 109 | 2500 | 1650 | 1.32 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-1/8"-7 Thread type BSW d2 65 w1 108 h1 24 w2 60 w3 109 F1
max.
kg 2500 F2
max.
kg 1650 Weight
kg 1.32 | ||||||||||||||||||||||||||||||||
P4048.W1-1/4-ZP | 1-1/4"-7 | BSW | 75 | 126 | 28 | 70 | 128 | 4300 | 3200 | 2.08 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-1/4"-7 Thread type BSW d2 75 w1 126 h1 28 w2 70 w3 128 F1
max.
kg 4300 F2
max.
kg 3200 Weight
kg 2.08 | ||||||||||||||||||||||||||||||||
P4048.W1-1/2-ZP | 1-1/2"-6 | BSW | 85 | 144 | 32 | 80 | 147 | 6100 | 4300 | 3.11 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-1/2"-6 Thread type BSW d2 85 w1 144 h1 32 w2 80 w3 147 F1
max.
kg 6100 F2
max.
kg 4300 Weight
kg 3.11 | ||||||||||||||||||||||||||||||||
P4048.W1-3/4-ZP | 1-3/4"-5 | BSW | 100 | 166 | 38 | 90 | 168 | 8000 | 5500 | 5.02 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-3/4"-5 Thread type BSW d2 100 w1 166 h1 38 w2 90 w3 168 F1
max.
kg 8000 F2
max.
kg 5500 Weight
kg 5.02 | ||||||||||||||||||||||||||||||||
P4048.W2-ZP | 2" | BSW | 100 | 166 | 38 | 90 | 168 | 9900 | 7300 | 5.02 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 2" Thread type BSW d2 100 w1 166 h1 38 w2 90 w3 168 F1
max.
kg 9900 F2
max.
kg 7300 Weight
kg 5.02 | ||||||||||||||||||||||||||||||||
P4048.W2-1/4-ZP | 2-1/4" | BSW | 110 | 184 | 42 | 100 | 187 | 11500 | 8300 | 6.69 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 2-1/4" Thread type BSW d2 110 w1 184 h1 42 w2 100 w3 187 F1
max.
kg 11500 F2
max.
kg 8300 Weight
kg 6.69 | ||||||||||||||||||||||||||||||||
P4048.W2-1/2-ZP | 2-1/2" | BSW | 120 | 206 | 48 | 110 | 208 | 16000 | 11000 | 9.30 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 2-1/2" Thread type BSW d2 120 w1 206 h1 48 w2 110 w3 208 F1
max.
kg 16000 F2
max.
kg 11000 Weight
kg 9.30 |
Forged steel (C15E) annealed and zinc plated. Contact face machined. CE marked.
Hot dipped galvanised versions (for more demanding applications and limited outside use) also available on request, suffix changes to -GV.
To DIN 582.
When using lifting eye bolts it is critical to ensure that the face is in firm contact with the mating surface.
These lifting bolts are generally installed and remain on a piece of equipment for the purpose of transporting them. They are not for repeated lifting use - if this is required our swivelling lifting bolt range should be used.
Maximum load values are only applicable when the thread and the material,
it is being used in is as least as strong as the that of the bolt.
F1 and F2 values given are for steel and cast iron components.
Not to be used at lift angles of greater than 45° or with swivelling loads.
Supplied with certificate and operating instructions.