Price & Availability | Article | Thread | d1 | d2 | w1 | h1 | w2 | w3 | F1 max. kg | F2 max. kg | Weight kg | |||||||||||||||||||||
P4041.060-ZP | Coarse | M 6 | 20 | 36 | 36 | 20 | 8 | 70 | 50 | 0.05 | ||||||||||||||||||||||
£ 4.85 per unit (click for quantity discounts) Ready to despatch 129 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M 6 d2 20 w1 36 h1 36 w2 20 w3 8 F1
max.
kg 70 F2
max.
kg 50 Weight
kg 0.05 | ||||||||||||||||||||||||||||||||
P4041.080-ZP | Coarse | M 8 | 20 | 36 | 36 | 20 | 8 | 140 | 95 | 0.05 | ||||||||||||||||||||||
£ 5.34 per unit (click for quantity discounts) Ready to despatch 241 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M 8 d2 20 w1 36 h1 36 w2 20 w3 8 F1
max.
kg 140 F2
max.
kg 95 Weight
kg 0.05 | ||||||||||||||||||||||||||||||||
P4041.100-ZP | Coarse | M10 | 25 | 45 | 45 | 25 | 10 | 230 | 170 | 0.09 | ||||||||||||||||||||||
£ 7.50 per unit (click for quantity discounts) Ready to despatch 176 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M10 d2 25 w1 45 h1 45 w2 25 w3 10 F1
max.
kg 230 F2
max.
kg 170 Weight
kg 0.09 | ||||||||||||||||||||||||||||||||
P4041.120-ZP | Coarse | M12 | 30 | 54 | 53 | 30 | 12 | 340 | 240 | 0.16 | ||||||||||||||||||||||
£ 9.01 per unit (click for quantity discounts) Ready to despatch 129 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M12 d2 30 w1 54 h1 53 w2 30 w3 12 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.16 | ||||||||||||||||||||||||||||||||
P4041.140-ZP | Coarse | M14 | 35 | 63 | 62 | 35 | 14 | 340 | 240 | 0.24 | ||||||||||||||||||||||
£ 10.69 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M14 d2 35 w1 63 h1 62 w2 35 w3 14 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.24 | ||||||||||||||||||||||||||||||||
P4041.160-ZP | Coarse | M16 | 35 | 63 | 62 | 35 | 14 | 700 | 500 | 0.24 | ||||||||||||||||||||||
£ 14.38 per unit (click for quantity discounts) Ready to despatch 130 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M16 d2 35 w1 63 h1 62 w2 35 w3 14 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.24 | ||||||||||||||||||||||||||||||||
P4041.180-ZP | Coarse | M18 | 40 | 72 | 71 | 40 | 16 | 700 | 700 | 0.35 | ||||||||||||||||||||||
£ 14.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M18 d2 40 w1 72 h1 71 w2 40 w3 16 F1
max.
kg 700 F2
max.
kg 700 Weight
kg 0.35 | ||||||||||||||||||||||||||||||||
P4041.200-ZP | Coarse | M20 | 40 | 72 | 71 | 40 | 16 | 1200 | 830 | 0.36 | ||||||||||||||||||||||
£ 16.32 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M20 d2 40 w1 72 h1 71 w2 40 w3 16 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.36 | ||||||||||||||||||||||||||||||||
P4041.220-ZP | Coarse | M22 | 40 | 72 | 71 | 40 | 16 | 1200 | 830 | 0.36 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread Coarse d1 M22 d2 40 w1 72 h1 71 w2 40 w3 16 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.36 | ||||||||||||||||||||||||||||||||
P4041.240-ZP | Coarse | M24 | 50 | 90 | 90 | 50 | 20 | 1800 | 1270 | 0.72 | ||||||||||||||||||||||
£ 28.71 per unit (click for quantity discounts) Ready to despatch 86 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M24 d2 50 w1 90 h1 90 w2 50 w3 20 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 0.72 | ||||||||||||||||||||||||||||||||
P4041.270-ZP | Coarse | M27 | 50 | 90 | 90 | 50 | 20 | 1800 | 1270 | 0.72 | ||||||||||||||||||||||
£ 38.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M27 d2 50 w1 90 h1 90 w2 50 w3 20 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 0.72 | ||||||||||||||||||||||||||||||||
P4041.300-ZP | Coarse | M30 | 65 | 108 | 109 | 60 | 24 | 3200 | 2300 | 1.32 | ||||||||||||||||||||||
£ 47.87 per unit (click for quantity discounts) Ready to despatch 35 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M30 d2 65 w1 108 h1 109 w2 60 w3 24 F1
max.
kg 3200 F2
max.
kg 2300 Weight
kg 1.32 | ||||||||||||||||||||||||||||||||
P4041.330-ZP | Coarse | M33 | 65 | 108 | 109 | 60 | 24 | 3600 | 2600 | 1.30 | ||||||||||||||||||||||
£ 59.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M33 d2 65 w1 108 h1 109 w2 60 w3 24 F1
max.
kg 3600 F2
max.
kg 2600 Weight
kg 1.30 | ||||||||||||||||||||||||||||||||
P4041.360-ZP | Coarse | M36 | 75 | 126 | 128 | 70 | 28 | 5100 | 3700 | 2.08 | ||||||||||||||||||||||
£ 84.13 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M36 d2 75 w1 126 h1 128 w2 70 w3 28 F1
max.
kg 5100 F2
max.
kg 3700 Weight
kg 2.08 | ||||||||||||||||||||||||||||||||
P4041.390-ZP | Coarse | M39 | 75 | 126 | 128 | 70 | 28 | 5100 | 3700 | 2.08 | ||||||||||||||||||||||
£ 111.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M39 d2 75 w1 126 h1 128 w2 70 w3 28 F1
max.
kg 5100 F2
max.
kg 3700 Weight
kg 2.08 | ||||||||||||||||||||||||||||||||
P4041.420-ZP | Coarse | M42 | 85 | 144 | 147 | 80 | 32 | 7000 | 4500 | 3.11 | ||||||||||||||||||||||
£ 134.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M42 d2 85 w1 144 h1 147 w2 80 w3 32 F1
max.
kg 7000 F2
max.
kg 4500 Weight
kg 3.11 | ||||||||||||||||||||||||||||||||
P4041.480-ZP | Coarse | M48 | 100 | 166 | 168 | 90 | 38 | 8600 | 6100 | 5.02 | ||||||||||||||||||||||
£ 143.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M48 d2 100 w1 166 h1 168 w2 90 w3 38 F1
max.
kg 8600 F2
max.
kg 6100 Weight
kg 5.02 | ||||||||||||||||||||||||||||||||
P4041.560-ZP | Coarse | M56 | 110 | 184 | 187 | 100 | 42 | 11500 | 8200 | 6.70 | ||||||||||||||||||||||
£ 273.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M56 d2 110 w1 184 h1 187 w2 100 w3 42 F1
max.
kg 11500 F2
max.
kg 8200 Weight
kg 6.70 | ||||||||||||||||||||||||||||||||
P4041.640-ZP | Coarse | M64 | 120 | 206 | 208 | 110 | 48 | 16000 | 11000 | 9.30 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M64 d2 120 w1 206 h1 208 w2 110 w3 48 F1
max.
kg 16000 F2
max.
kg 11000 Weight
kg 9.30 | ||||||||||||||||||||||||||||||||
P4041.720-ZP | Coarse | M72x6 | 150 | 260 | 260 | 140 | 60 | 20000 | 14000 | 18.5 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M72x6 d2 150 w1 260 h1 260 w2 140 w3 60 F1
max.
kg 20000 F2
max.
kg 14000 Weight
kg 18.5 | ||||||||||||||||||||||||||||||||
P4041.800-ZP | Coarse | M80x6 | 170 | 296 | 298 | 160 | 68 | 28000 | 20000 | 27.3 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M80x6 d2 170 w1 296 h1 298 w2 160 w3 68 F1
max.
kg 28000 F2
max.
kg 20000 Weight
kg 27.3 | ||||||||||||||||||||||||||||||||
P4041.999-ZP | Coarse | M100x6 | 190 | 330 | 330 | 180 | 75 | 40000 | 29000 | 26.4 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Coarse d1 M100x6 d2 190 w1 330 h1 330 w2 180 w3 75 F1
max.
kg 40000 F2
max.
kg 29000 Weight
kg 26.4 | ||||||||||||||||||||||||||||||||
P4041.160-015-ZP | Fine | M16 x 1,5 | 35 | 63 | 62 | 35 | 14 | 700 | 500 | 0.24 | ||||||||||||||||||||||
£ 64.41 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M16 x 1,5 d2 35 w1 63 h1 62 w2 35 w3 14 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.24 | ||||||||||||||||||||||||||||||||
P4041.200-020-ZP | Fine | M20 x 2,0 | 40 | 72 | 71 | 40 | 16 | 1200 | 830 | 0.36 | ||||||||||||||||||||||
£ 31.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M20 x 2,0 d2 40 w1 72 h1 71 w2 40 w3 16 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.36 | ||||||||||||||||||||||||||||||||
P4041.240-020-ZP | Fine | M24 x 2,0 | 50 | 90 | 90 | 50 | 20 | 1800 | 1270 | 0.72 | ||||||||||||||||||||||
£ 95.50 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M24 x 2,0 d2 50 w1 90 h1 90 w2 50 w3 20 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 0.72 | ||||||||||||||||||||||||||||||||
P4041.300-020-ZP | Fine | M30 x 2,0 | 65 | 108 | 109 | 60 | 24 | 3600 | 2600 | 1.32 | ||||||||||||||||||||||
£ 116.22 per unit (click for quantity discounts) Ready to despatch 34 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M30 x 2,0 d2 65 w1 108 h1 109 w2 60 w3 24 F1
max.
kg 3600 F2
max.
kg 2600 Weight
kg 1.32 | ||||||||||||||||||||||||||||||||
P4041.360-030-ZP | Fine | M36 x 3,0 | 75 | 126 | 128 | 70 | 28 | 5100 | 3700 | 2.08 | ||||||||||||||||||||||
Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M36 x 3,0 d2 75 w1 126 h1 128 w2 70 w3 28 F1
max.
kg 5100 F2
max.
kg 3700 Weight
kg 2.08 | ||||||||||||||||||||||||||||||||
P4041.420-030-ZP | Fine | M42 x 3,0 | 85 | 144 | 147 | 80 | 32 | 7000 | 5000 | 3.11 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M42 x 3,0 d2 85 w1 144 h1 147 w2 80 w3 32 F1
max.
kg 7000 F2
max.
kg 5000 Weight
kg 3.11 | ||||||||||||||||||||||||||||||||
P4041.480-030-ZP | Fine | M48 x 3,0 | 100 | 166 | 168 | 90 | 38 | 8600 | 6100 | 5.02 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M48 x 3,0 d2 100 w1 166 h1 168 w2 90 w3 38 F1
max.
kg 8600 F2
max.
kg 6100 Weight
kg 5.02 | ||||||||||||||||||||||||||||||||
P4041.560-040-ZP | Fine | M56 x 4,0 | 110 | 184 | 187 | 100 | 42 | 11500 | 8300 | 6.69 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread Fine d1 M56 x 4,0 d2 110 w1 184 h1 187 w2 100 w3 42 F1
max.
kg 11500 F2
max.
kg 8300 Weight
kg 6.69 |
Forged steel (C15E) annealed and zinc plated. Contact face machined.
CE marked.
Hot dipped galvanised versions (for more demanding applications and limited outside use) also available on request, suffix changes to -GV.
To DIN 582.
When using lifting eye bolts it is critical to ensure that the face is in firm contact with the mating surface.
These lifting bolts are generally installed and remain on a piece of equipment for the purpose of transporting them. They are not for repeated lifting use - if this is required our swivelling lifting bolt range should be used.
Maximum load values are only applicable when the thread and the material, it is being used in is as least as strong as the that of the bolt.
Temperature range -20°C to +200°C.
F1 and F2 values given are for steel and cast iron components.
Not to be used at lift angles of greater than 45° or with swivelling loads.
Supplied with certificate and operating instructions.