Price & Availability | Article | Material | d1 | d2 | w1 | l1 | h1 | w2 | w3 | F1 max. kg | F2 max. kg | Weight kg | |||||||||||||||||||||
P4043.060-A4 | A4 s/s | M 6 | 20 | 36 | 13.0 | 36 | 20 | 8 | 70 | 50 | 0.05 | ||||||||||||||||||||||
£ 13.62 per unit (click for quantity discounts) Ready to despatch 181 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A4 s/s d1 M 6 d2 20 w1 36 l1 13.0 h1 36 w2 20 w3 8 F1
max.
kg 70 F2
max.
kg 50 Weight
kg 0.05 | |||||||||||||||||||||||||||||||||
P4043.080-A4 | A4 s/s | M 8 | 20 | 36 | 13.0 | 36 | 20 | 8 | 140 | 95 | 0.06 | ||||||||||||||||||||||
£ 10.81 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A4 s/s d1 M 8 d2 20 w1 36 l1 13.0 h1 36 w2 20 w3 8 F1
max.
kg 140 F2
max.
kg 95 Weight
kg 0.06 | |||||||||||||||||||||||||||||||||
P4043.100-A4 | A4 s/s | M 10 | 25 | 45 | 17.0 | 45 | 25 | 10 | 230 | 170 | 0.11 | ||||||||||||||||||||||
£ 11.50 per unit (click for quantity discounts) Ready to despatch 23 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A4 s/s d1 M 10 d2 25 w1 45 l1 17.0 h1 45 w2 25 w3 10 F1
max.
kg 230 F2
max.
kg 170 Weight
kg 0.11 | |||||||||||||||||||||||||||||||||
P4043.120-A4 | A4 s/s | M 12 | 30 | 54 | 20.5 | 53 | 30 | 12 | 340 | 240 | 0.18 | ||||||||||||||||||||||
£ 18.27 per unit (click for quantity discounts) Ready to despatch 120 Need more? Please call us.
Material A4 s/s d1 M 12 d2 30 w1 54 l1 20.5 h1 53 w2 30 w3 12 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.18 | |||||||||||||||||||||||||||||||||
P4043.160-A4 | A4 s/s | M 16 | 35 | 63 | 27.0 | 62 | 35 | 14 | 700 | 500 | 0.28 | ||||||||||||||||||||||
£ 25.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Material A4 s/s d1 M 16 d2 35 w1 63 l1 27.0 h1 62 w2 35 w3 14 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.28 | |||||||||||||||||||||||||||||||||
P4043.200-A4 | A4 s/s | M 20 | 40 | 72 | 30.0 | 71 | 40 | 16 | 1200 | 860 | 0.45 | ||||||||||||||||||||||
£ 33.16 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A4 s/s d1 M 20 d2 40 w1 72 l1 30.0 h1 71 w2 40 w3 16 F1
max.
kg 1200 F2
max.
kg 860 Weight
kg 0.45 | |||||||||||||||||||||||||||||||||
P4043.240-A4 | A4 s/s | M 24 | 50 | 90 | 36.0 | 90 | 50 | 20 | 1800 | 1270 | 0.74 | ||||||||||||||||||||||
£ 57.81 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A4 s/s d1 M 24 d2 50 w1 90 l1 36.0 h1 90 w2 50 w3 20 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 0.74 | |||||||||||||||||||||||||||||||||
P4043.300-A4 | A4 s/s | M 30 | 65 | 108 | 45.0 | 109 | 60 | 24 | 3200 | 2300 | 1.66 | ||||||||||||||||||||||
£ 148.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A4 s/s d1 M 30 d2 65 w1 108 l1 45.0 h1 109 w2 60 w3 24 F1
max.
kg 3200 F2
max.
kg 2300 Weight
kg 1.66 | |||||||||||||||||||||||||||||||||
P4043.360-A4 | A4 s/s | M 36 | 75 | 126 | 54.0 | 128 | 70 | 28 | 4600 | 3300 | 2.65 | ||||||||||||||||||||||
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A4 s/s d1 M 36 d2 75 w1 126 l1 54.0 h1 128 w2 70 w3 28 F1
max.
kg 4600 F2
max.
kg 3300 Weight
kg 2.65 | |||||||||||||||||||||||||||||||||
P4043.420-A4 | A4 s/s | M 42 | 85 | 144 | 63.0 | 147 | 80 | 32 | 6300 | 4500 | 4.03 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A4 s/s d1 M 42 d2 85 w1 144 l1 63.0 h1 147 w2 80 w3 32 F1
max.
kg 6300 F2
max.
kg 4500 Weight
kg 4.03 | |||||||||||||||||||||||||||||||||
P4043.480-A4 | A4 s/s | M 48 | 100 | 166 | 68.0 | 168 | 90 | 38 | 8600 | 6100 | 6.38 | ||||||||||||||||||||||
£ 350.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A4 s/s d1 M 48 d2 100 w1 166 l1 68.0 h1 168 w2 90 w3 38 F1
max.
kg 8600 F2
max.
kg 6100 Weight
kg 6.38 | |||||||||||||||||||||||||||||||||
P4043.060-A2 | A2 s/s | M 6 | 20 | 36 | 11.0 | 36 | 20 | 8 | 70 | 50 | 0.05 | ||||||||||||||||||||||
£ 6.51 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A2 s/s d1 M 6 d2 20 w1 36 l1 11.0 h1 36 w2 20 w3 8 F1
max.
kg 70 F2
max.
kg 50 Weight
kg 0.05 | |||||||||||||||||||||||||||||||||
P4043.080-A2 | A2 s/s | M 8 | 20 | 36 | 13.0 | 36 | 20 | 8 | 140 | 95 | 0.06 | ||||||||||||||||||||||
£ 7.32 per unit (click for quantity discounts) Ready to despatch 29 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A2 s/s d1 M 8 d2 20 w1 36 l1 13.0 h1 36 w2 20 w3 8 F1
max.
kg 140 F2
max.
kg 95 Weight
kg 0.06 | |||||||||||||||||||||||||||||||||
P4043.100-A2 | A2 s/s | M 10 | 25 | 45 | 17.0 | 45 | 25 | 10 | 230 | 170 | 0.11 | ||||||||||||||||||||||
£ 8.95 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A2 s/s d1 M 10 d2 25 w1 45 l1 17.0 h1 45 w2 25 w3 10 F1
max.
kg 230 F2
max.
kg 170 Weight
kg 0.11 | |||||||||||||||||||||||||||||||||
P4043.120-A2 | A2 s/s | M 12 | 30 | 54 | 20.5 | 53 | 30 | 12 | 340 | 240 | 0.18 | ||||||||||||||||||||||
£ 17.09 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A2 s/s d1 M 12 d2 30 w1 54 l1 20.5 h1 53 w2 30 w3 12 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.18 | |||||||||||||||||||||||||||||||||
P4043.160-A2 | A2 s/s | M 16 | 35 | 63 | 27.0 | 62 | 35 | 14 | 700 | 500 | 0.28 | ||||||||||||||||||||||
£ 19.13 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A2 s/s d1 M 16 d2 35 w1 63 l1 27.0 h1 62 w2 35 w3 14 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.28 | |||||||||||||||||||||||||||||||||
P4043.200-A2 | A2 s/s | M 20 | 40 | 72 | 30.0 | 71 | 40 | 16 | 1200 | 860 | 0.45 | ||||||||||||||||||||||
£ 33.35 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material A2 s/s d1 M 20 d2 40 w1 72 l1 30.0 h1 71 w2 40 w3 16 F1
max.
kg 1200 F2
max.
kg 860 Weight
kg 0.45 | |||||||||||||||||||||||||||||||||
P4043.240-A2 | A2 s/s | M 24 | 50 | 90 | 36.0 | 90 | 50 | 20 | 1800 | 1290 | 0.74 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material A2 s/s d1 M 24 d2 50 w1 90 l1 36.0 h1 90 w2 50 w3 20 F1
max.
kg 1800 F2
max.
kg 1290 Weight
kg 0.74 | |||||||||||||||||||||||||||||||||
P4043.300-A2 | A2 s/s | M 30 | 65 | 108 | 45.0 | 109 | 60 | 24 | 3200 | 3200 | 1.66 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Material A2 s/s d1 M 30 d2 65 w1 108 l1 45.0 h1 109 w2 60 w3 24 F1
max.
kg 3200 F2
max.
kg 3200 Weight
kg 1.66 |
Stainless steel (A4, AISI 316).
CE marked.
To DIN 580.
When using lifting eye bolts it is critical to ensure that the face is in firm contact with the mating surface.
These lifting bolts are generally installed and remain on a piece of equipment for the purpose of transporting them. They are not for repeated lifting use - if this is required our swivelling lifting bolt range should be used.
Maximum load values are only applicable when the thread and the material, it is being used in is as least as strong as the that of the bolt.
F1 and F2 values given are for steel and cast iron components.
Not to be used at lift angles of greater than 45° or with swivelling loads.
Supplied with certificate and operating instructions.