Price & Availability | Article | d1 | Thread type | d2 | w1 | l1 | h1 | w2 | w3 | F1 max. kg | F2 max. kg | Weight kg | |||||||||||||||||||||
P4046.U1/4-ZP | 1/4"-20 | UNC | 20 | 36 | 13.0 | 36 | 20 | 8 | 70 | 50 | 0.06 | ||||||||||||||||||||||
£ 4.01 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4"-20 Thread type UNC d2 20 w1 36 l1 13.0 h1 36 w2 20 w3 8 F1
max.
kg 70 F2
max.
kg 50 Weight
kg 0.06 | |||||||||||||||||||||||||||||||||
P4046.U5/16-ZP | 5/16"-18 | UNC | 20 | 36 | 13.0 | 36 | 20 | 8 | 140 | 95 | 0.06 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 5/16"-18 Thread type UNC d2 20 w1 36 l1 13.0 h1 36 w2 20 w3 8 F1
max.
kg 140 F2
max.
kg 95 Weight
kg 0.06 | |||||||||||||||||||||||||||||||||
P4046.U3/8-ZP | 3/8"-16 | UNC | 25 | 45 | 17.0 | 45 | 25 | 10 | 230 | 170 | 0.11 | ||||||||||||||||||||||
£ 5.26 per unit (click for quantity discounts) Ready to despatch 59 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/8"-16 Thread type UNC d2 25 w1 45 l1 17.0 h1 45 w2 25 w3 10 F1
max.
kg 230 F2
max.
kg 170 Weight
kg 0.11 | |||||||||||||||||||||||||||||||||
P4046.U1/2-ZP | 1/2"-12 | UNC | 30 | 54 | 20.5 | 53 | 30 | 12 | 340 | 240 | 0.18 | ||||||||||||||||||||||
£ 7.06 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/2"-12 Thread type UNC d2 30 w1 54 l1 20.5 h1 53 w2 30 w3 12 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.18 | |||||||||||||||||||||||||||||||||
P4046.U5/8-ZP | 5/8"-11 | UNC | 35 | 63 | 27.0 | 62 | 35 | 14 | 700 | 500 | 0.28 | ||||||||||||||||||||||
£ 9.17 per unit (click for quantity discounts) Ready to despatch 62 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 5/8"-11 Thread type UNC d2 35 w1 63 l1 27.0 h1 62 w2 35 w3 14 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.28 | |||||||||||||||||||||||||||||||||
P4046.U3/4-ZP | 3/4"-10 | UNC | 40 | 72 | 30.0 | 71 | 40 | 16 | 1200 | 830 | 0.45 | ||||||||||||||||||||||
£ 12.03 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 3/4"-10 Thread type UNC d2 40 w1 72 l1 30.0 h1 71 w2 40 w3 16 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.45 | |||||||||||||||||||||||||||||||||
P4046.U7/8-ZP | 7/8"-9 | UNC | 50 | 90 | 36.0 | 90 | 50 | 20 | 1500 | 1050 | 0.74 | ||||||||||||||||||||||
£ 24.05 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 7/8"-9 Thread type UNC d2 50 w1 90 l1 36.0 h1 90 w2 50 w3 20 F1
max.
kg 1500 F2
max.
kg 1050 Weight
kg 0.74 | |||||||||||||||||||||||||||||||||
P4046.U1-ZP | 1"-8 | UNC | 50 | 90 | 36.0 | 90 | 50 | 20 | 1800 | 1270 | 0.74 | ||||||||||||||||||||||
£ 24.05 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1"-8 Thread type UNC d2 50 w1 90 l1 36.0 h1 90 w2 50 w3 20 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 0.74 | |||||||||||||||||||||||||||||||||
P4046.U1-1/8-ZP | 1-1/8"-7 | UNC | 65 | 108 | 45.0 | 109 | 60 | 24 | 2500 | 1650 | 1.66 | ||||||||||||||||||||||
£ 45.36 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1-1/8"-7 Thread type UNC d2 65 w1 108 l1 45.0 h1 109 w2 60 w3 24 F1
max.
kg 2500 F2
max.
kg 1650 Weight
kg 1.66 | |||||||||||||||||||||||||||||||||
P4046.U1-1/4-ZP | 1-1/4"-7 | UNC | 75 | 126 | 54.0 | 128 | 70 | 28 | 4300 | 3200 | 2.65 | ||||||||||||||||||||||
£ 55.53 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1-1/4"-7 Thread type UNC d2 75 w1 126 l1 54.0 h1 128 w2 70 w3 28 F1
max.
kg 4300 F2
max.
kg 3200 Weight
kg 2.65 | |||||||||||||||||||||||||||||||||
P4046.U1-1/2-ZP | 1-1/2"-6 | UNC | 85 | 144 | 63.0 | 147 | 80 | 32 | 6100 | 4300 | 4.03 | ||||||||||||||||||||||
£ 128.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1-1/2"-6 Thread type UNC d2 85 w1 144 l1 63.0 h1 147 w2 80 w3 32 F1
max.
kg 6100 F2
max.
kg 4300 Weight
kg 4.03 | |||||||||||||||||||||||||||||||||
P4046.U1-3/4-ZP | 1-3/4"-5 | UNC | 100 | 166 | 68.0 | 168 | 90 | 38 | 8000 | 5500 | 6.38 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1-3/4"-5 Thread type UNC d2 100 w1 166 l1 68.0 h1 168 w2 90 w3 38 F1
max.
kg 8000 F2
max.
kg 5500 Weight
kg 6.38 | |||||||||||||||||||||||||||||||||
P4046.U2-ZP | 2" | UNC | 100 | 166 | 68.0 | 168 | 90 | 38 | 9900 | 7300 | 6.38 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2" Thread type UNC d2 100 w1 166 l1 68.0 h1 168 w2 90 w3 38 F1
max.
kg 9900 F2
max.
kg 7300 Weight
kg 6.38 | |||||||||||||||||||||||||||||||||
P4046.U2-1/4-ZP | 2-1/4" | UNC | 110 | 184 | 78.0 | 187 | 100 | 42 | 11500 | 8300 | 8.80 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 2-1/4" Thread type UNC d2 110 w1 184 l1 78.0 h1 187 w2 100 w3 42 F1
max.
kg 11500 F2
max.
kg 8300 Weight
kg 8.80 | |||||||||||||||||||||||||||||||||
P4046.U2-1/2-ZP | 2-1/2" | UNC | 120 | 206 | 90.0 | 208 | 110 | 48 | 16000 | 11000 | 12.40 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 2-1/2" Thread type UNC d2 120 w1 206 l1 90.0 h1 208 w2 110 w3 48 F1
max.
kg 16000 F2
max.
kg 11000 Weight
kg 12.40 | |||||||||||||||||||||||||||||||||
P4046.W1/4-ZP | 1/4"-20 | BSW | 20 | 36 | 13.0 | 36 | 20 | 8 | 70 | 50 | 0.06 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1/4"-20 Thread type BSW d2 20 w1 36 l1 13.0 h1 36 w2 20 w3 8 F1
max.
kg 70 F2
max.
kg 50 Weight
kg 0.06 | |||||||||||||||||||||||||||||||||
P4046.W5/16-ZP | 5/16"-18 | BSW | 20 | 36 | 13.0 | 36 | 20 | 8 | 140 | 95 | 0.06 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 5/16"-18 Thread type BSW d2 20 w1 36 l1 13.0 h1 36 w2 20 w3 8 F1
max.
kg 140 F2
max.
kg 95 Weight
kg 0.06 | |||||||||||||||||||||||||||||||||
P4046.W3/8-ZP | 3/8"-16 | BSW | 25 | 45 | 17.0 | 45 | 25 | 10 | 230 | 170 | 0.11 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 3/8"-16 Thread type BSW d2 25 w1 45 l1 17.0 h1 45 w2 25 w3 10 F1
max.
kg 230 F2
max.
kg 170 Weight
kg 0.11 | |||||||||||||||||||||||||||||||||
P4046.W1/2-ZP | 1/2"-12 | BSW | 30 | 54 | 20.5 | 53 | 30 | 12 | 340 | 240 | 0.18 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1/2"-12 Thread type BSW d2 30 w1 54 l1 20.5 h1 53 w2 30 w3 12 F1
max.
kg 340 F2
max.
kg 240 Weight
kg 0.18 | |||||||||||||||||||||||||||||||||
P4046.W5/8-ZP | 5/8"-11 | BSW | 35 | 63 | 27.0 | 62 | 35 | 14 | 700 | 500 | 0.28 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 5/8"-11 Thread type BSW d2 35 w1 63 l1 27.0 h1 62 w2 35 w3 14 F1
max.
kg 700 F2
max.
kg 500 Weight
kg 0.28 | |||||||||||||||||||||||||||||||||
P4046.W3/4-ZP | 3/4"-10 | BSW | 40 | 72 | 30.0 | 71 | 40 | 16 | 1200 | 830 | 0.45 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 3/4"-10 Thread type BSW d2 40 w1 72 l1 30.0 h1 71 w2 40 w3 16 F1
max.
kg 1200 F2
max.
kg 830 Weight
kg 0.45 | |||||||||||||||||||||||||||||||||
P4046.W7/8-ZP | 7/8"-9 | BSW | 50 | 90 | 36.0 | 90 | 50 | 20 | 1500 | 1050 | 0.74 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 7/8"-9 Thread type BSW d2 50 w1 90 l1 36.0 h1 90 w2 50 w3 20 F1
max.
kg 1500 F2
max.
kg 1050 Weight
kg 0.74 | |||||||||||||||||||||||||||||||||
P4046.W1-ZP | 1"-8 | BSW | 50 | 90 | 36.0 | 90 | 50 | 20 | 1800 | 1270 | 0.74 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1"-8 Thread type BSW d2 50 w1 90 l1 36.0 h1 90 w2 50 w3 20 F1
max.
kg 1800 F2
max.
kg 1270 Weight
kg 0.74 | |||||||||||||||||||||||||||||||||
P4046.W1-1/8-ZP | 1-1/8"-7 | BSW | 65 | 108 | 45.0 | 109 | 60 | 24 | 2500 | 1650 | 1.66 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-1/8"-7 Thread type BSW d2 65 w1 108 l1 45.0 h1 109 w2 60 w3 24 F1
max.
kg 2500 F2
max.
kg 1650 Weight
kg 1.66 | |||||||||||||||||||||||||||||||||
P4046.W1-1/4-ZP | 1-1/4"-7 | BSW | 75 | 126 | 54.0 | 128 | 70 | 28 | 4300 | 3200 | 2.65 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-1/4"-7 Thread type BSW d2 75 w1 126 l1 54.0 h1 128 w2 70 w3 28 F1
max.
kg 4300 F2
max.
kg 3200 Weight
kg 2.65 | |||||||||||||||||||||||||||||||||
P4046.W1-1/2-ZP | 1-1/2"-6 | BSW | 85 | 144 | 63.0 | 147 | 80 | 32 | 6100 | 4300 | 4.03 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-1/2"-6 Thread type BSW d2 85 w1 144 l1 63.0 h1 147 w2 80 w3 32 F1
max.
kg 6100 F2
max.
kg 4300 Weight
kg 4.03 | |||||||||||||||||||||||||||||||||
P4046.W1-3/4-ZP | 1-3/4"-5 | BSW | 100 | 166 | 68.0 | 168 | 90 | 38 | 8000 | 5500 | 6.38 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 1-3/4"-5 Thread type BSW d2 100 w1 166 l1 68.0 h1 168 w2 90 w3 38 F1
max.
kg 8000 F2
max.
kg 5500 Weight
kg 6.38 | |||||||||||||||||||||||||||||||||
P4046.W2-ZP | 2" | BSW | 100 | 166 | 68.0 | 168 | 90 | 38 | 9900 | 7300 | 6.38 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 2" Thread type BSW d2 100 w1 166 l1 68.0 h1 168 w2 90 w3 38 F1
max.
kg 9900 F2
max.
kg 7300 Weight
kg 6.38 | |||||||||||||||||||||||||||||||||
P4046.W2-1/4-ZP | 2-1/4" | BSW | 110 | 184 | 78.0 | 187 | 100 | 42 | 11500 | 8300 | 8.80 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 2-1/4" Thread type BSW d2 110 w1 184 l1 78.0 h1 187 w2 100 w3 42 F1
max.
kg 11500 F2
max.
kg 8300 Weight
kg 8.80 | |||||||||||||||||||||||||||||||||
P4046.W2-1/2-ZP | 2-1/2" | BSW | 120 | 206 | 90.0 | 208 | 110 | 48 | 16000 | 11000 | 12.40 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 2-1/2" Thread type BSW d2 120 w1 206 l1 90.0 h1 208 w2 110 w3 48 F1
max.
kg 16000 F2
max.
kg 11000 Weight
kg 12.40 |
Forged steel (C15E) annealed and zinc-plated (-ZP). Contact face machined.
CE marked.
Hot dipped galvanised versions (for more demanding applications and limited outside use) also available on request, suffix changes to -GV.
To DIN 580.
When using lifting eye bolts it is critical to ensure that the face is in firm contact with the mating surface.
These lifting bolts are generally installed and remain on a piece of equipment for the purpose of transporting them. They are not for repeated lifting use - if this is required our swivelling lifting bolt range should be used.
Maximum load values are only applicable when the thread and the material, it is being used in is as least as strong as the that of the bolt.
F1 and F2 values given are for steel and cast iron components.
Not to be used at lift angles of greater than 45° or with swivelling loads.
Supplied with certificate and operating instructions.