Price & Availability | Article | d1 | d2 | h1 | h2 | l1 | w1 | l2 | l3 | l4 | l5 | l6 | Load max. kgf | |||||||||||||||||||||
P2104.16-40 | 12.2 | M16 | 75 | 6.2 | 173 | 60 | 205 | 70 | 15.8 | 17 | 16.2 | 40 | ||||||||||||||||||||||
£ 182.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12.2 d2 M16 h1 75 h2 6.2 l1 173 w1 60 l2 205 l3 70 l4 15.8 l5 17 l6 16.2 Load
max.
kgf 40 | ||||||||||||||||||||||||||||||||||
P2104.16-50 | 12.2 | M16 | 75 | 6.2 | 173 | 60 | 205 | 70 | 15.8 | 17 | 16.2 | 75 | ||||||||||||||||||||||
£ 182.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12.2 d2 M16 h1 75 h2 6.2 l1 173 w1 60 l2 205 l3 70 l4 15.8 l5 17 l6 16.2 Load
max.
kgf 75 | ||||||||||||||||||||||||||||||||||
P2104.16-60 | 12.2 | M16 | 75 | 6.2 | 173 | 60 | 205 | 70 | 15.8 | 17 | 16.2 | 100 | ||||||||||||||||||||||
£ 182.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12.2 d2 M16 h1 75 h2 6.2 l1 173 w1 60 l2 205 l3 70 l4 15.8 l5 17 l6 16.2 Load
max.
kgf 100 | ||||||||||||||||||||||||||||||||||
P2104.16-70 | 12.2 | M16 | 75 | 6.2 | 173 | 60 | 205 | 70 | 15.8 | 17 | 16.2 | 150 | ||||||||||||||||||||||
£ 182.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12.2 d2 M16 h1 75 h2 6.2 l1 173 w1 60 l2 205 l3 70 l4 15.8 l5 17 l6 16.2 Load
max.
kgf 150 |
Rubber on black zinc plated steel (rubber hardness 40-70 Shore A).
This mount has a v-shaped design providing high deflections for relatively low loads. This means that the natural frequency is low and ideal for engines which normally work at idle speed.
It is used in applications where the load to be supported is low, and where high deflection is required to reach high vibration isolation levels. Marine engines, small vehicles or machines, small and medium sized generator sets.