Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | h1 | l1 | w1 | l2 | Load max. kgf | Weight g | ||||||||||||||||||
P2106.045-45 | 24.5 | M 6 | 19 | 29 | 6.25 | 17 | 52 | 43 | 64 | 4 | 28 | |||||||||||||||||||
£ 8.52 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 24.5 d2 M 6 d3 19 d4 29 d5 6.25 h1 17 l1 52 w1 43 l2 64 Load
max.
kgf 4 Weight
g 28 | ||||||||||||||||||||||||||||||
P2106.045-60 | 24.5 | M 6 | 19 | 29 | 6.25 | 17 | 52 | 43 | 64 | 10 | 28 | |||||||||||||||||||
£ 8.52 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 24.5 d2 M 6 d3 19 d4 29 d5 6.25 h1 17 l1 52 w1 43 l2 64 Load
max.
kgf 10 Weight
g 28 | ||||||||||||||||||||||||||||||
P2106.060-45 | 32.0 | M 6 | 14 | 39 | 6.50 | 21 | 76 | 60 | 95 | 15 | 73 | |||||||||||||||||||
£ 11.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32.0 d2 M 6 d3 14 d4 39 d5 6.50 h1 21 l1 76 w1 60 l2 95 Load
max.
kgf 15 Weight
g 73 | ||||||||||||||||||||||||||||||
P2106.060-60 | 32.0 | M 6 | 14 | 39 | 6.50 | 21 | 76 | 60 | 95 | 25 | 73 | |||||||||||||||||||
£ 11.73 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32.0 d2 M 6 d3 14 d4 39 d5 6.50 h1 21 l1 76 w1 60 l2 95 Load
max.
kgf 25 Weight
g 73 | ||||||||||||||||||||||||||||||
P2106.080-45 | 51.0 | M 8 | 25 | 65 | 8.50 | 25 | 100 | 86 | 120 | 75 | 130 | |||||||||||||||||||
£ 14.63 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 51.0 d2 M 8 d3 25 d4 65 d5 8.50 h1 25 l1 100 w1 86 l2 120 Load
max.
kgf 75 Weight
g 130 | ||||||||||||||||||||||||||||||
P2106.080-60 | 51.0 | M 8 | 25 | 65 | 8.50 | 25 | 100 | 86 | 120 | 110 | 130 | |||||||||||||||||||
£ 16.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 51.0 d2 M 8 d3 25 d4 65 d5 8.50 h1 25 l1 100 w1 86 l2 120 Load
max.
kgf 110 Weight
g 130 | ||||||||||||||||||||||||||||||
P2106.100-45 | 54.0 | M10 | 22 | 67 | 10.5 | 25 | 124 | 100 | 149 | 90 | 262 | |||||||||||||||||||
£ 21.62 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 54.0 d2 M10 d3 22 d4 67 d5 10.5 h1 25 l1 124 w1 100 l2 149 Load
max.
kgf 90 Weight
g 262 | ||||||||||||||||||||||||||||||
P2106.100-60 | 54.0 | M10 | 22 | 67 | 10.5 | 25 | 124 | 100 | 149 | 160 | 262 | |||||||||||||||||||
£ 21.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 54.0 d2 M10 d3 22 d4 67 d5 10.5 h1 25 l1 124 w1 100 l2 149 Load
max.
kgf 160 Weight
g 262 | ||||||||||||||||||||||||||||||
P2106.150-45 | 76.0 | M14 | 34 | 114 | 12.0 | 34 | 182 | 150 | 214 | 130 | 664 | |||||||||||||||||||
£ 56.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 76.0 d2 M14 d3 34 d4 114 d5 12.0 h1 34 l1 182 w1 150 l2 214 Load
max.
kgf 130 Weight
g 664 | ||||||||||||||||||||||||||||||
P2106.150-60 | 76.0 | M14 | 34 | 114 | 12.0 | 34 | 182 | 150 | 214 | 250 | 664 | |||||||||||||||||||
£ 56.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 76.0 d2 M14 d3 34 d4 114 d5 12.0 h1 34 l1 182 w1 150 l2 214 Load
max.
kgf 250 Weight
g 664 | ||||||||||||||||||||||||||||||
P2106.200-45 | 128.0 | M18 | 35 | 140 | 15.0 | 40 | 240 | 200 | 280 | 500 | 1615 | |||||||||||||||||||
£ 111.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 128.0 d2 M18 d3 35 d4 140 d5 15.0 h1 40 l1 240 w1 200 l2 280 Load
max.
kgf 500 Weight
g 1615 | ||||||||||||||||||||||||||||||
P2106.200-60 | 128.0 | M18 | 35 | 140 | 15.0 | 40 | 240 | 200 | 280 | 825 | 1615 | |||||||||||||||||||
£ 111.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 128.0 d2 M18 d3 35 d4 140 d5 15.0 h1 40 l1 240 w1 200 l2 280 Load
max.
kgf 825 Weight
g 1615 |
Rubber on yellow zinc plated steel (rubber hardness 45-65 Shore A).
The design of these mounts makes them ideal for the use with machines where violation of vertical and horizontal vibration occur.
These mounting are particularly suitable for applications with low to medium dynamic amplitudes which enables the mountings stiffness
rates to provide effective isolation. Suitable for HVAC, ventilators, rotating pumps, torque or frequency converters, electric motors
or power units.