Steel A-V Mounts
Price & Availability | Article | d1 | d2 | d3 | d4 | h1 | h2 | h3 | l1 | w1 | l2 | l3 | Resonance point Hz | Resonance magnification dB | Recommended frequency Hz | Optimum working load kgf | ||||||||||||||||||
P2108.02-60 | 30 | 24 | M6 | 4.2x6 | 22 | 2 | 1 | 18 | 36 | 60 | 46 | 15~10 | 12~13 | 22~ | 1,25-3,25 | |||||||||||||||||||
£ 29.85 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 24 d3 M6 d4 4.2x6 h1 22 h2 2 h3 1 l1 18 w1 36 l2 60 l3 46 Resonance point
Hz 15~10 Resonance magnification
dB 12~13 Recommended frequency
Hz 22~ Optimum working load
kgf 1,25-3,25 | ||||||||||||||||||||||||||||||||||
P2108.05-60 | 30 | 24 | M6 | 4.2x6 | 22 | 2 | 1 | 18 | 36 | 60 | 46 | 13~9 | 15~16 | 19~ | 3,25-7,5 | |||||||||||||||||||
£ 30.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 24 d3 M6 d4 4.2x6 h1 22 h2 2 h3 1 l1 18 w1 36 l2 60 l3 46 Resonance point
Hz 13~9 Resonance magnification
dB 15~16 Recommended frequency
Hz 19~ Optimum working load
kgf 3,25-7,5 | ||||||||||||||||||||||||||||||||||
P2108.14-60 | 30 | 24 | M6 | 4.2x6 | 22 | 2 | 1 | 18 | 36 | 60 | 46 | 12~9 | 19~21 | 17~ | 7,5-12,5 | |||||||||||||||||||
£ 30.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 24 d3 M6 d4 4.2x6 h1 22 h2 2 h3 1 l1 18 w1 36 l2 60 l3 46 Resonance point
Hz 12~9 Resonance magnification
dB 19~21 Recommended frequency
Hz 17~ Optimum working load
kgf 7,5-12,5 |
Silicone gel on zinc plated steel base plate with a steel bolt.
For applications that use a base plate instead of a bolt.