Ceiling Hanger
Steel
Price & Availability | Article | d1 | h1 | d2 | d3 | h2 | Load max. kgf | ||||||
P2556.76 | 76 | 72 | 6.5 | 4 | 24 | 10 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 76 h1 72 d2 6.5 d3 4 h2 24 Load
max.
kgf 10 |
Rubber on steel (zinc plated).
These units are designed for installations where objects are suspended from the ceiling or the wall. The spring in the body provides good anti-vibration properties.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings/walls.