Ceiling Hanger
Steel
Price & Availability | Article | d1 | w1 | h1 | d2 | h2 | w2 | Compression max. | Load max. kgf | ||||||||||||||||||
P2500.150-025 | 12 | 79 | 150 | M8 | 94 | 50 | 18 | 25 | |||||||||||||||||||
£ 57.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 w1 79 h1 150 d2 M8 h2 94 w2 50 Compression
max. 18 Load
max.
kgf 25 | |||||||||||||||||||||||||||
P2500.150-050 | 12 | 79 | 150 | M8 | 94 | 50 | 18 | 50 | |||||||||||||||||||
£ 60.55 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 w1 79 h1 150 d2 M8 h2 94 w2 50 Compression
max. 18 Load
max.
kgf 50 | |||||||||||||||||||||||||||
P2500.150-075 | 12 | 79 | 150 | M8 | 94 | 50 | 18 | 75 | |||||||||||||||||||
£ 62.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 w1 79 h1 150 d2 M8 h2 94 w2 50 Compression
max. 18 Load
max.
kgf 75 | |||||||||||||||||||||||||||
P2500.150-100 | 12 | 79 | 150 | M8 | 94 | 50 | 18 | 100 | |||||||||||||||||||
£ 66.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 w1 79 h1 150 d2 M8 h2 94 w2 50 Compression
max. 18 Load
max.
kgf 100 | |||||||||||||||||||||||||||
P2500.150-125 | 12 | 79 | 150 | M8 | 94 | 50 | 20 | 125 | |||||||||||||||||||
£ 77.93 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 w1 79 h1 150 d2 M8 h2 94 w2 50 Compression
max. 20 Load
max.
kgf 125 | |||||||||||||||||||||||||||
P2500.150-150 | 12 | 79 | 150 | M8 | 94 | 50 | 20 | 150 | |||||||||||||||||||
£ 90.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 12 w1 79 h1 150 d2 M8 h2 94 w2 50 Compression
max. 20 Load
max.
kgf 150 |
Zinc plated steel (anti-corrosive treatment) with Sylomer® pad and steel spring.
These hangers come in six different steel spring strengths for increasing loads.
The metal housing has an anti-corrosive treatment, which can with stand very harsh conditions and also resist high tensile stresses up to 1000kg.