Ceiling Hanger
Steel
Price & Availability | Article | d1 | w1 | h1 | d2 | d3 | h2 | l1 | Load max. kgf | ||||||||||||||||||
P2555.060-030 | M6 | 40 | 50 | 7 | 30 | 30 | 66 | 30 | |||||||||||||||||||
£ 9.99 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 w1 40 h1 50 d2 7 d3 30 h2 30 l1 66 Load
max.
kgf 30 | |||||||||||||||||||||||||||
P2555.060-060 | M6 | 40 | 50 | 7 | 30 | 30 | 66 | 60 | |||||||||||||||||||
£ 6.24 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M6 w1 40 h1 50 d2 7 d3 30 h2 30 l1 66 Load
max.
kgf 60 | |||||||||||||||||||||||||||
P2555.060-100 | M8 | 55 | 75 | 11 | 40 | 38 | 98.5 | 100 | |||||||||||||||||||
£ 25.03 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 w1 55 h1 75 d2 11 d3 40 h2 38 l1 98.5 Load
max.
kgf 100 | |||||||||||||||||||||||||||
P2555.060-150 | M8 | 55 | 75 | 11 | 40 | 38 | 98.5 | 150 | |||||||||||||||||||
£ 25.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M8 w1 55 h1 75 d2 11 d3 40 h2 38 l1 98.5 Load
max.
kgf 150 |
Steel anti-corrosive zinc plated, with rubber (50 shore A) cylinder.
These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.