Price & Availability | Article | Type | d1 | h1 | d2 | d3 | h2 | l1 | Compression max. | Load max. kgf | ||||||||||||||||||
P2502.044-030 | Type 1 | M6 | 47 | 18 | 8 | 25 | 44 | 8 | 30 | |||||||||||||||||||
£ 11.55 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M6 h1 47 d2 18 d3 8 h2 25 l1 44 Compression
max. 8 Load
max.
kgf 30 | ||||||||||||||||||||||||||||
P2502.044-075 | Type 1 | M6 | 47 | 18 | 8 | 25 | 44 | 6 | 75 | |||||||||||||||||||
£ 12.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 M6 h1 47 d2 18 d3 8 h2 25 l1 44 Compression
max. 6 Load
max.
kgf 75 | ||||||||||||||||||||||||||||
P2502.044-230 | Type 2 | M6 | 47 | 18 | 8 | 25 | 44 | 8 | 30 | |||||||||||||||||||
£ 11.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 M6 h1 47 d2 18 d3 8 h2 25 l1 44 Compression
max. 8 Load
max.
kgf 30 | ||||||||||||||||||||||||||||
P2502.044-275 | Type 2 | M6 | 47 | 18 | 8 | 25 | 44 | 6 | 75 | |||||||||||||||||||
£ 12.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 M6 h1 47 d2 18 d3 8 h2 25 l1 44 Compression
max. 6 Load
max.
kgf 75 | ||||||||||||||||||||||||||||
P2502.056-060 | Type 1 | M6 | 67 | 18 | 55 | 25 | 56 | 9 | 60 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Type 1 d1 M6 h1 67 d2 18 d3 55 h2 25 l1 56 Compression
max. 9 Load
max.
kgf 60 | ||||||||||||||||||||||||||||
P2502.056-150 | Type 1 | M6 | 67 | 18 | 55 | 25 | 56 | 6 | 150 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Type 1 d1 M6 h1 67 d2 18 d3 55 h2 25 l1 56 Compression
max. 6 Load
max.
kgf 150 | ||||||||||||||||||||||||||||
P2502.056-260 | Type 2 | M6 | 67 | 18 | 55 | 25 | 56 | 9 | 60 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Type 2 d1 M6 h1 67 d2 18 d3 55 h2 25 l1 56 Compression
max. 9 Load
max.
kgf 60 | ||||||||||||||||||||||||||||
P2502.056-350 | Type 2 | M6 | 67 | 18 | 55 | 25 | 56 | 6 | 150 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Type 2 d1 M6 h1 67 d2 18 d3 55 h2 25 l1 56 Compression
max. 6 Load
max.
kgf 150 |
Zinc plated steel (anti-corrosive treatment) with Sylomer® pad.
These hangers are manufactured with two different mixes of Sylomer® for the two different load ratings. The metal parts can withstand tensile stresses from 650kg - 1000kg.
They are put through an anti-corrosive treatment, which can withstand harsh conditions.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk