A-V Gel Bushes
Silcone gel
Price & Availability | Article | Type | d1 | h1 | Load max. N | ||||||
P2073.019 | Without adhesive | 19.0 | 9.5 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Without adhesive d1 19.0 h1 9.5 Load
max.
N 2.5 | |||||||||||
P2073.032 | Without adhesive | 31.8 | 15.8 | 5.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Without adhesive d1 31.8 h1 15.8 Load
max.
N 5.0 | |||||||||||
P2073.050 | Without adhesive | 50.8 | 25.5 | 8.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Without adhesive d1 50.8 h1 25.5 Load
max.
N 8.5 | |||||||||||
P2073.019-A | With adhesive | 19.0 | 9.5 | 2.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Type With adhesive d1 19.0 h1 9.5 Load
max.
N 2.5 | |||||||||||
P2073.032-A | With adhesive | 31.8 | 15.8 | 5.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Type With adhesive d1 31.8 h1 15.8 Load
max.
N 5.0 | |||||||||||
P2073.050-A | With adhesive | 50.8 | 25.5 | 8.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Type With adhesive d1 50.8 h1 25.5 Load
max.
N 8.5 |
Sorbothane.
Sorbothane hemisphere mounts provide a quick, cost effective method of isolating bench equipment and small machinery.
Simply place the hemisphere under the unit to be isolated with the curved surface up. Expect a 25-30% deflection when statically loaded.