A-V Gel Bushes
Silcone gel
Price & Availability | Article | d1 | h1 | d2 | d3 | Compression max. | Axial load max. kgf | ||||||||||||||||||
P2074.095 | 95 | 88 | 23 | 30 | 28 | 200 | |||||||||||||||||||
£ 54.67 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 95 h1 88 d2 23 d3 30 Compression
max. 28 Axial load
max.
kgf 200 | |||||||||||||||||||||||||
P2074.100 | 100 | 110 | 20 | 30 | 36 | 500 | |||||||||||||||||||
£ 83.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 100 h1 110 d2 20 d3 30 Compression
max. 36 Axial load
max.
kgf 500 | |||||||||||||||||||||||||
P2074.150 | 150 | 90 | 35 | 35 | 24 | 2000 | |||||||||||||||||||
£ 118.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 150 h1 90 d2 35 d3 35 Compression
max. 24 Axial load
max.
kgf 2000 | |||||||||||||||||||||||||
P2074.188 | 188 | 180 | 41 | 41 | 80 | 3500 | |||||||||||||||||||
£ 349.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 188 h1 180 d2 41 d3 41 Compression
max. 80 Axial load
max.
kgf 3500 | |||||||||||||||||||||||||
P2074.155 | 155 | 150 | 30 | 25 | 64 | 2500 | |||||||||||||||||||
£ 253.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 155 h1 150 d2 30 d3 25 Compression
max. 64 Axial load
max.
kgf 2500 | |||||||||||||||||||||||||
P2074.144 | 144 | 122 | 40 | 23 | 48 | 1000 | |||||||||||||||||||
£ 148.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 144 h1 122 d2 40 d3 23 Compression
max. 48 Axial load
max.
kgf 1000 |
Rubber (hardness - 55 Shore A).
Used in a wide range of vibrating machines.
Allows high deformation with excellent spring back characteristics.
Supports axial and radial loads but not designed for traction or tension loads. For radial loads please contact our Technical Department.